Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6L71R

Status: In Production

Features:

  • Input Offset Voltage: ±4 mV (max)
  • Quiescent Current: 150 µA (typical)
  • Common Mode Rejection Ratio: 91 dB (typical)
  • Power Supply Rejection Ratio: 89dB (typical)
  • Rail-to-Rail Input/Output
  • Supply Voltage Range: 2V to 6V
  • Gain Bandwidth Product: 2 MHz (typical)
  • Slew Rate: 0.9V/µs (typical)
  • Unity Gain Stable
  • Extended Temperature Range: -40°C to +125°C
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP6L71R operational amplifier has 2MHz Gain Bandwidth Product and a low 150uA per amplifier quiescent current. The MCP6L71R operates on supply votages between 2.0V to 6.0V, with rail-to-rail input and output swing. The MCP6L71R is avaiable in SOT 23, SOIC and MSOP packages.

Additional Features
    • Input Offset Voltage: ±4 mV (max)
    • Quiescent Current: 150 µA (typical)
    • Common Mode Rejection Ratio: 91 dB (typical)
    • Power Supply Rejection Ratio: 89dB (typical)
    • Rail-to-Rail Input/Output
    • Supply Voltage Range: 2V to 6V
    • Gain Bandwidth Product: 2 MHz (typical)
    • Slew Rate: 0.9V/µs (typical)
    • Unity Gain Stable
    • Extended Temperature Range: -40°C to +125°C
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
4000
# per Package
1
Iq Typical (µA)
150
Iq Max (µA)
240
GBWP (kHz)
2000
Operating Voltage Range (V)
2.0 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
19
PSRR Min (dB)
89
CMRR Min (dB)
91
Vos/Ta (uV/°C)
1.3
Ib (pA)
1
Aol (dB)
105
PM (deg)
65
Isc (mA)
25
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.9

Documents

Jump to:

Data Sheet

Product Line Card

Spice Model


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6L71RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy