Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6L72

2 MHz, 150 µA Op Amps

Status: In Production

Features:

  • Input Offset Voltage: ±4 mV (max)
  • Quiescent Current: 150 µA (typical)
  • Common Mode Rejection Ratio: 91 dB (typical)
  • Power Supply Rejection Ratio: 89dB (typical)
  • Rail-to-Rail Input/Output
  • Supply Voltage Range: 2V to 6V
  • Gain Bandwidth Product: 2 MHz (typical)
  • Slew Rate: 0.9V/µs (typical)
  • Unity Gain Stable
  • Extended Temperature Range: -40°C to +125°C
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP6L72 operational amplifier has 2MHz Gain Bandwidth Product and a low 150uA per amplifier quiescent current. The MCP6L72 operates on supply votages between 2.0V to 6.0V, with rail-to-rail input and output swing. The MCP6L72 is avaiable in SOIC and MSOP packages.

Additional Features
    • Input Offset Voltage: ±4 mV (max)
    • Quiescent Current: 150 µA (typical)
    • Common Mode Rejection Ratio: 91 dB (typical)
    • Power Supply Rejection Ratio: 89dB (typical)
    • Rail-to-Rail Input/Output
    • Supply Voltage Range: 2V to 6V
    • Gain Bandwidth Product: 2 MHz (typical)
    • Slew Rate: 0.9V/µs (typical)
    • Unity Gain Stable
    • Extended Temperature Range: -40°C to +125°C
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
4000
# per Package
2
Iq Typical (µA)
150
Iq Max (µA)
240
GBWP (kHz)
2000
Supply Voltage Range (V)
2.0 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
19
PSRR Min (dB)
89
CMRR Min (dB)
91
Vos/Ta (uV/°C)
1.3
Ib (pA)
1
Aol (dB)
105
PM (deg)
65
Isc (mA)
25
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.9

Documents

Jump to:

Data Sheets

Board Design Files


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6L72T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6L72T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy