Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6L4

Status: In Production

Features:

  • Low Input Bias Current:1 pA (typ.)
  • Gain-Bandwidth Product: 2.8 MHz
  • Low Quiescent Current: 200 µA/amplifier (typical)
  • Low Input Offset Voltage: 3 mV (max.)
  • Unity Gain Stable
  • Rail to Rail Output
  • Extended Temperature Range
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP6L4 quad operational amplifier (op amp) has a gain bandwidth product of 2.8 MHz with low typical operating current of 200. The MCP6L4 uses Microchip's advanced CMOS technology, which provides low bias current, high-speed operation, high open-loop gain and rail-to-rail output swing. The MCP6L4 operates with a single supply voltage that can be as low as 2.7V, while drawing less than 330 of quiescent current per amplifier. The MCP6L4 is available in standard 14-lead SOIC and TSSOP packages.

Additional Features
    • Low Input Bias Current:1 pA (typ.)
    • Gain-Bandwidth Product: 2.8 MHz
    • Low Quiescent Current: 200 µA/amplifier (typical)
    • Low Input Offset Voltage: 3 mV (max.)
    • Unity Gain Stable
    • Rail to Rail Output
    • Extended Temperature Range
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
3000
# per Package
4
Iq Typical (µA)
200
Iq Max (µA)
330
GBWP (kHz)
2800
Supply Voltage Range (V)
2.7 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
21
PSRR Min (dB)
90
CMRR Min (dB)
90
Vos/Ta (uV/°C)
2.5
Ib (pA)
1
Aol (dB)
105
PM (deg)
50
Isc (mA)
20
Rail-to-Rail
Out
Unity Gain Stable
Yes
Slew Rate V/uS
2.3

Documents

Jump to:

Data Sheets

Board Design Files


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6L4T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6L4T-E/SL
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy