Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6L02

Status: In Production

Features:

  • Gain Bandwidth Product (GBWP): 1 MHz
  • Quiescent Current: 85 µA (typ.)
  • Supply voltage range: 1.8V to 6V
  • Rail to Rail Input and Output
  • Extended Temperature Range
  • Space Saving Package Offering: 8-lead SOIC and MSOP
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP6L02 is a dual general purpose op amp offering rail-to-rail input and output over the 1.8 to 6V operating range. This amplifier has a typical GBWP of 1 MHz with typical quiescent current of 85 microamperes. The MCP6L02 is available in 8-lead SOIC and MSOP packages

Additional Features
    • Gain Bandwidth Product (GBWP): 1 MHz
    • Quiescent Current: 85 µA (typ.)
    • Supply voltage range: 1.8V to 6V
    • Rail to Rail Input and Output
    • Extended Temperature Range
    • Space Saving Package Offering: 8-lead SOIC and MSOP
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
5000
# per Package
2
Iq Typical (µA)
85
Iq Max (µA)
170
GBWP (kHz)
1000
Operating Voltage Range (V)
1.8 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
24
PSRR Min (dB)
83
CMRR Min (dB)
78
Vos/Ta (uV/°C)
2
Ib (pA)
2
Aol (dB)
105
PM (deg)
90
Isc (mA)
20
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.6

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6L02T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6L02T-E/MS-HCM
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6L02T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy