Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6L01

Status: In Production

Features:

  • Gain Bandwidth Product (GBWP): 1 MHz
  • Quiescent Current: 85 µA (typ.)
  • Supply voltage range: 1.8V to 6V
  • Rail to Rail Input and Output
  • Extended Temperature Range
  • Space Saving Package Offering: SC70, SOT23
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP6L01 is a single general purpose op amp offering rail-to-rail input and output over the 1.8 to 6V operating range. This amplifier has a typical GBWP of 1 MHz with typical quiescent current of 85 microamperes. The MCP6L01 is available in SC-70 and SOT-23 packages

Additional Features
    • Gain Bandwidth Product (GBWP): 1 MHz
    • Quiescent Current: 85 µA (typ.)
    • Supply voltage range: 1.8V to 6V
    • Rail to Rail Input and Output
    • Extended Temperature Range
    • Space Saving Package Offering: SC70, SOT23
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
5000
# per Package
1
Iq Typical (µA)
85
Iq Max (µA)
170
GBWP (kHz)
1000
Operating Voltage Range (V)
1.8 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
24
PSRR Min (dB)
83
CMRR Min (dB)
78
Vos/Ta (uV/°C)
2
Ib (pA)
2
Aol (dB)
105
PM (deg)
90
Isc (mA)
20
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.6

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6L01T-E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
MCP6L01RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6L01T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6L01UT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy