Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

23K640

2.7-3.6V 64Kb SPI Serial SRAM

Status: In Production

Features:

  • Max. Clock 16 MHz
  • Low-Power CMOS Technology: -- Read Current: 3 mA at 1 MHz -- Standby Current: 4 µA Max. at 3.6V
  • 8192 x 8-bit Organization
  • 32-Byte Page
  • HOLD pin
  • Flexible Operating modes: -- Byte read and write -- Page mode (32 Byte Page) -- Sequential mode
  • Sequential Read/Write
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip Technology Inc. 23X640 are 64 Kbit Serial SRAM devices. The memory is accessed via a simple Serial Peripheral Interface (SPI) compatible serial bus. The bus signals required are a clock input (SCK) plus separate data in (SI) and data out (SO) lines. Access to the device is controlled through a Chip Select (CS) input. Communication to the device can be paused via the hold pin (HOLD). While the device is paused, transitions on its inputs will be ignored, with the exception of Chip Select, allowing the host to service higher priority interrupts. The 23X640 is available in standard packages including 8-lead PDIP and SOIC, and advanced packaging including 8-lead TSSOP.

Additional Features
  • Max. Clock 16 MHz
  • Low-Power CMOS Technology:     -  Read Current: 3 mA at 1 MHz     -  Standby Current: 4 µA Max. at 3.6V
  • 8192 x 8-bit Organization
  • 32-Byte Page
  • HOLD pin
  • Flexible Operating modes:     -  Byte read and write     -  Page mode (32 Byte Page)     -  Sequential mode
  • Sequential Read/Write
Parametrics
Name
Value
Density
64K bits
Op. Volt Range (V)
2.7 to 3.6
Max. Clock Freq.
20 MHz
Page Size (bytes)
32
Temp Range (°C)
-40°C to +125°C
Endurance
Unlimited
Bus Modes
SPI

Documents

Jump to:

Board Design Files


Development tools data is currently unavailable.

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
64K
16 MHz
PDIP-8, SOIC-8, TSSOP-8
$0.51
64K
20 MHz
PDIP-8, SOIC-8, TSSOP-8
$0.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
23K640-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
23K640-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
23K640T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
23K640T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
23K640-E/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
23K640-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
23K640T-E/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
23K640T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
23K640-E/SNVAO
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
23K640-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
23K640-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy