Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP23S09

8-Bit SPI I/O Expander with Open-Drain Output

Status: In Production

Features:

  • I/O pins default to input
  • 5.5V tolerant
  • 25 mA sink
  • 200 mA total
  • Low standby current as low as 1 µA
  • High-speed SPI interface at 10 MHz
  • Configurable interrupt output pins: Configurable as active-high, active-low or open-drain
  • Configurable interrupt source: Interrupt-on-change from configured defaults or pin change
  • Polarity inversion register to configure the polarity of the input port data
  • External reset input
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

MCP23S09 is an 8-bit I/O expander with SPI interface operating at 10 MHz. The MCP23S09 is available in 18-pin PDIP (300 mil), 18-pin SOIC (300 mil) and 16-pin 3x3mm QFN package

Additional Features
    • 8-bit remote bidirectional I/O port:
      • I/O pins default to input
    • Open-drain outputs:
      • 5.5V tolerant
      • 25 mA sink
      • 200 mA total
    • Low standby current as low as 1 µA
    • High-speed SPI interface at 10 MHz
    • Configurable interrupt output pins: Configurable as active-high, active-low or open-drain
    • Configurable interrupt source: Interrupt-on-change from configured defaults or pin change
    • Polarity inversion register to configure the polarity of the input port data
    • External reset input
Parametrics
Name
Value
Device Description
8-bit I/O Port Expander
Operating Voltage Range (V)
1.8 to 5.5
Operating Temp Range (°C)
-40 to 125
Interface
SPI
Max. Bus Frequency (kBits/s)
10000

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

Similar Devices

Product
Description
Operating Voltage (V)
Interface
Price 5K
8-bit I/O Port Expander
1.8 - 5.5
I²C™
$0.78
8-bit I/O Port Expander
1.8 - 5.5
I²C™
$0.86
16-bit I/O Port Expander
2.0 - 5.5
I²C™
$1.21
16-bit I/O Port Expander
1.8 - 5.5
I²C™
$0.91
16-bit I/O Port Expander
1.8 - 5.5
I²C™
$1.14
8-bit I/O Port Expander
1.8 - 5.5
SPI
$0.82
8-bit I/O Port Expander
1.8 - 5.5
SPI
$0.91
16-bit I/O Port Expander
1.8 - 5.5
SPI
$0.96
16-bit I/O Port Expander
1.8 - 5.5
SPI
$1.22

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP23S09-E/MG
0.021600
0.041667
16
QFN
3x3x0.9mm
Matte Tin
e3
MCP23S09T-E/MG
0.021600
0.234849
16
QFN
3x3x0.9mm
Matte Tin
e3
MCP23S09-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
MCP23S09T-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
MCP23S09-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy