Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2030

Status: In Production

Features:

  • Sensitivity 1 mV
  • Mod. Sens. Depth 6%
  • 3-channel input for 3-axis reception
  • Dynamically tunable channels
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The MCP2030 is an analog front end for low frequency sense and response applications such as hands-free access to vehicles, homes or data. Additionally this device can be used in tire pressure monitoring.

Additional Features
  • Sensitivity 1 mV
  • Mod. Sens. Depth 6%
  • 3-channel input for 3-axis reception
  • Dynamically tunable channels
Parametrics
Name
Value
Operation Voltage Min. (V)
+2
Operation Voltage Max. (V)
+3.6
Carrier Freq. (kHz)
125
Input Sensitivity (mVpp)
1
Low Standby Current (typ)
5 uA when all channels enabled
Low Operating Current (typ)
13 uA when all channels enabled
Programmable Output Type
Demodulated Output (amplitude), RSSI, or Carrier Clock
RSSI Output
Analog Current
Detectable Amplitude Modulation Depth (min)
8%, 14 %, 33%, or 66 %

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP2030 Bi-Directional Communication Demo Kit
MCP2030 Bi-Directional Communication Demo Kit ( MCP2030DM-TPR )

The MCP2030 Bidirectional Communication Demo Kit demonstrates short range bidirectional communication applications using the features of the MCP2030. The demo kit consists of two units: (a) Base Station unit and (b) Transponder unit. The Base Station unit transmits a low frequency (LF) command looking for the transponder in the field. When the transponder unit detects the Base Station command, it...

Learn More
Add To Cart

Similar Devices

Product
Operation Voltage Min (V)
Operation Voltage Max
Price 5K
+2
+3.6
$1.79
2.0
3.6
$1.68
2
3.6
$1.25

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2030-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP2030T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP2030-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2030T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2030-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy