Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24VL014H

1Kb I2C Serial EEPROM with operation down to 1.5V and Half-Array Write Protection

Status: In Production

Features:

  • Single-Supply with Operation Down to 1.5V
  • Low-Power CMOS Technology:
  • 2-Wire Serial Interface Bus, I2C™ Compatible
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • 100 kHz and 400 kHz Compatibility
  • Page Write Buffer for up to 16 Bytes
  • Self-Timed Write Cycle (including Auto-Erase)
  • Hardware Write Protection for Half Array(40h-7Fh)
  • Cascadable up to Eight Devices
  • More than 1 Million Erase/Write Cycles
  • ESD Protection > 4,000V
  • Data Retention > 200 Years
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24VL014H is a 1Kb Serial EEPROM with operation down to 1.5V and half array write protection. The device is organized as a single block of 128 x 8-bit memory with a 2-wire serial interface. Low-current design permits operation with maximum standby and active currents of only 1 µA and 400 µA, respectively. The device has a page write capability for up to 16 bytes of data. Functional address lines allow the connection of up to eight 24VL014H devices on the same bus for up to 8 Kbits of contiguous EEPROM memory. The device is available in the standard 8-pin PDIP, 8-pin SOIC (150 mil), TSSOP, 2x3 TDFN and MSOP packages.

Additional Features
    • Single-Supply with Operation Down to 1.5V
    • Low-Power CMOS Technology:
    • 2-Wire Serial Interface Bus, I2C™ Compatible
    • Schmitt Trigger Inputs for Noise Suppression
    • Output Slope Control to Eliminate Ground Bounce
    • 100 kHz and 400 kHz Compatibility
    • Page Write Buffer for up to 16 Bytes
    • Self-Timed Write Cycle (including Auto-Erase)
    • Hardware Write Protection for Half Array(40h-7Fh)
    • Cascadable up to Eight Devices
    • More than 1 Million Erase/Write Cycles
    • ESD Protection > 4,000V
    • Data Retention > 200 Years
Parametrics
Name
Value
Density
1K bits (x8)
Op. Volt Range (V)
1.5 to 3.6
Max. Clock Freq.
400 kHz
Page Size (bytes)
16
Write Protect
Upper Half
Temp Range (°C)
-20°C to +85°C
Endurance
1,000,000

Documents

Jump to:

Product Line Card

Brochures

Video

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.20
1K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
 
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
1000 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
PDIP-8, SOIC-8
$0.29
1K
400 kHz
PDIP-8, SOIC-8
$0.29
1K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.29
1K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.31
 
1 MHz
WLCSP-4
$0.17

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24VL014H/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24VL014H/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24VL014HT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24VL014H/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24VL014HT/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24VL014H/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24VL014HT/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24VL014HT/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy