Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24LC16BH

16Kb I2C compatible 2-wire Serial EEPROM with Half-Array Write Protection

Status: In Production

Features:

  • Single Supply with Operation Down to 2.5V
  • Low-Power CMOS Technology
  • 2-Wire Serial Interface, I2C™ Compatible
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to eliminate Ground Bounce
  • 100 kHz and 400 kHz Clock Compatibility
  • Page Write Time 3 ms, typical
  • Self-Timed Erase/Write Cycle
  • 16-Byte Page Write Buffer
  • Hardware Write-Protect for Half-Array (400h-7FFh)
  • ESD Protection >4,000V
  • More than 1 Million Erase/Write Cycles
  • Data Retention >200 years
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip Technology Inc. 24LC16BH is a 16Kb I2C™ compatible Serial EEPROM with half array write protection. The device is organized as eight blocks of 256 x 8-bit memory with a 2-wire serial interface. Low-voltage design permits operation down to 2.5V, with standby and active currents of only 1 µA and 1 mA, respectively. The 24LC16BH also has a page write capability for up to 16 bytes of data. The 24LC16BH is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, 2x3 TDFN and MSOP packages, and is also available in the 5-lead SOT-23 package. All packages are Pb-free and RoHS compliant.

Additional Features
    • Single Supply with Operation Down to 2.5V
    • Low-Power CMOS Technology
    • 2-Wire Serial Interface, I2C™ Compatible
    • Schmitt Trigger Inputs for Noise Suppression
    • Output Slope Control to eliminate Ground Bounce
    • 100 kHz and 400 kHz Clock Compatibility
    • Page Write Time 3 ms, typical
    • Self-Timed Erase/Write Cycle
    • 16-Byte Page Write Buffer
    • Hardware Write-Protect for Half-Array (400h-7FFh)
    • ESD Protection >4,000V
    • More than 1 Million Erase/Write Cycles
    • Data Retention >200 years
Parametrics
Name
Value
Density
16K bits (x8)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
16
Write Protect
Upper Half
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Board Design Files

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
16K
400 kHz
CSP-5, DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.20
16K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.20
16K
1 MHz
 
 
16K
1 MHz
 
 
16K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.20
16K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.20

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24LC16BH-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24LC16BH-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24LC16BHT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24LC16BHT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24LC16BHT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24LC16BHT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24LC16BH-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24LC16BHT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24LC16BH-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24LC16BHT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24LC16BH-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24LC16BHT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24LC16BHT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24LC16BH-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24LC16BHT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC16BHT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC16BH-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24LC16BH-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy