Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

11AA02E48

2Kb UNI/O® Serial EEPROM with Pre-Programmed EUI-48™ MAC Address

Status: In Production

Features:

  • Pre-programmed Globally Unique, 48-bit Node Address
  • Compatible with EUI-48™ and EUI-64™
  • Single I/O, UNI/O® Serial Interface Bus
  • Low-Power CMOS Technology: -- 1 mA active current, typical -- 1 µA standby current (max.)
  • 256 x 8 Bit Organization
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • 100 kbps Max. Bit Rate – Equivalent to 100 kHz Clock Frequency
  • Self-Timed Write Cycle (including Auto-Erase)
  • Page-Write Buffer for up to 16 Bytes
  • STATUS Register for Added Control: -- Write enable latch bit -- Write-In-Progress bit
  • Block Write Protection: -- Protect none, 1/4, 1/2 or all of array
  • Built-in Write Protection: -- Power-on/off data protection circuitry -- Write enable latch
  • High Reliability: -- Endurance: 1,000,000 erase/write cycles -- Data retention: > 200 years -- ESD protection: > 4,000V
  • 3-lead SOT-23 and 8-lead SOIC Packages
  • Available Temperature Ranges: -- Industrial (I): -40C to +85C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip Technology Inc. 11AA02E48 device is a 2 Kbit Serial Electrically Erasable PROM. The device is organized in blocks of x8-bit memory and support the patented* single I/O UNI/O® serial bus. By using Manchester encoding techniques, the clock and data are combined into a single, serial bit stream (SCIO), where the clock signal is extracted by the receiver to correctly decode the timing and value of each bit. Low-voltage design permits operation down to 1.8V, with standby and active currents of only 1 uA and 1 mA, respectively. The 11AA02E48 is available in standard 8-lead SOIC and 3-lead SOT-23 packages.

Additional Features
  • Pre-programmed Globally Unique, 48-bit Node Address
  • Compatible with EUI-48™ and EUI-64™
  • Single I/O, UNI/O® Serial Interface Bus
  • Low-Power CMOS Technology:     -  1 mA active current, typical     -  1 µA standby current (max.)
  • 256 x 8 Bit Organization
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • 100 kbps Max. Bit Rate – Equivalent to 100 kHz Clock Frequency
  • Self-Timed Write Cycle (including Auto-Erase)
  • Page-Write Buffer for up to 16 Bytes
  • STATUS Register for Added Control:     -  Write enable latch bit     -  Write-In-Progress bit
  • Block Write Protection:     -  Protect none, 1/4, 1/2 or all of array
  • Built-in Write Protection:     -  Power-on/off data protection circuitry     -  Write enable latch
  • High Reliability:     -  Endurance: 1,000,000 erase/write cycles     -  Data retention: > 200 years     -  ESD protection: > 4,000V
  • 3-lead SOT-23 and 8-lead SOIC Packages
  • Available Temperature Ranges:     -  Industrial (I): -40C to +85C
Parametrics
Name
Value
Density
2K bit (x8)
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
100 kHz
Page Size (bytes)
16
Write Protect
Quarter Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000
Data Retention (Years)
200

Documents

Jump to:

Board Design Files

Reference Manuals

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164302   PartNo: 11AA02E48 (8SN)
Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
2K
100 kHz
CSP-4, MSOP-8, PDIP-8, SOIC-8, SOT-23-3, TDFN-8, TO-92-3
$0.18
2K
100 kHz
SOIC-8, SOT-23-3
$0.26
2Kb
100 kHz
SOIC-8, SOT-23-3
$0.26
2Kb
100 kHz
SOIC-8, SOT-23-3
$0.25
2K
100 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-3, TDFN-8, TO-92-3
$0.16

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
11AA02E48-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
11AA02E48T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
11AA02E48T-I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy