Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F14K22

Newer Device Available PIC18F24Q10

Status: In Production

Features:

  • C Compiler optimized architecture
  • 256 bytes data EEPROM
  • Linear program memory addressing to 16 Kbytes
  • Linear data memory addressing to 512 bytes
  • Sleep mode: 50 nA, typical
  • Watchdog Timer: 600 nA, typical
  • Timer1 Oscillator: 800 nA @ 32 kHz, typical
  • Factory calibrated to ± 1%
  • Software selectable frequencies range of 31 kHz to 16 MHz
  • 64 MHz performance available using PLL
  • No external components required
  • Four crystal modes up to 64 MHz
  • Fail-Safe Clock Monitor
  • Allows for safe shutdown if peripheral clock stops
  • Two-Speed Oscillator Start-up
  • Operating voltage 1.8V- 5.5V (with low voltage option 1.8V-3.6V)
  • Self-reprogrammable under software control
  • Power-on Reset (POR), Power-up Timer (PWRT) and Oscillator Start-up Timer (OST)
  • Programmable Brown-out Reset (BOR)
  • Extended Watchdog Timer (WDT) with on-chip oscillator and software enable
  • In-Circuit Serial Programming™ (ICSP™) via two pins
  • In-Circuit Debug via two pins
  • 12 Ch. 10-bit Analog-to-Digital (A/D) Converter module:
  • 2 rail-to-rail Analog Comparators module with:
  • Programmable on-chip voltage reference (CVREF) module (% of VDD)
  • Selectable Fixed voltage reference (FVR) with multiple reference voltages
  • High current sink/source 25 mA/25 mA
  • Three external interrupt pins
  • 3 16-bit timers/counters with prescaler
  • 1 8-bit timer/counter with 8-bit period register, prescaler and postscaler
  • Programmable dead time
  • Auto-shutdown and Auto-restart
  • 3-wire SPI (supports all 4 SPI modes)
  • I2C™ Master and Slave modes (Slave mode with address masking)
  • Supports RS-232, RS-485 and LIN 2.0
  • Auto-Baud Detect
  • Confi gurable inputs and outputs
  • Supports mTouch™ capacitive sensing applications
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

Introducing the nanoWatt XLP PIC18F1XK22 Flash microcontroller: not too big, not too small… just right! This new family of devices offer all of the advantages of the well recognized PIC18F High Performance MCUs; 8-bit, C compiler optimized architecture and an industry leading peripheral set now available in a low pin-count option. These new 20-pin products include a 16 MHz precision Internal Oscillator which can be used with the standard 4X PLL to produce 16 MIPS of performance (64 MHz @ 3V). Standard analog peripherals include 12 channels of 10-bit A/D, Dual Rail-Rail Comparators with improved input/output multiplexing and an on-chip selectable Fixed Voltage Reference. Digital peripherals include an Enhanced Capture/Compare/PWM (ECCP+) module with PWM steering and a Master Synchronous Serial Port (MI2C,SPI) module with software controllable address masking. These devices also feature the SR Latch mode which supports capacitive sensing applications. In addition to these peripherals, the devices feature several microcontroller monitors that provide for reliable operation including BOR (Brown Out Reset) with software enable, POR (Power On Reset) and an Extended WDT. The addition of nanoWatt XLP technology make these devices ideally suited for battery powered applications or designs where power consumption is constrained.

For product comparison, please consider: PIC18F24Q10

Additional Features

    Features

    • C Compiler optimized architecture
    • 256 bytes data EEPROM
    • Linear program memory addressing to 16 Kbytes
    • Linear data memory addressing to 512 bytes

    Extreme Low-Power Management PIC18LF1XK22 with nanoWatt XLP™ Technology

    • Sleep mode: 50 nA, typical
    • Watchdog Timer: 600 nA, typical
    • Timer1 Oscillator: 800 nA @ 32 kHz, typical

    Flexible Oscillator Structure

    • Precision 16 MHz internal oscillator block:
      • Factory calibrated to ± 1%
      • Software selectable frequencies range of 31 kHz to 16 MHz
      • 64 MHz performance available using PLL
      • No external components required
    • Four crystal modes up to 64 MHz
    • Fail-Safe Clock Monitor
    • Allows for safe shutdown if peripheral clock stops
    • Two-Speed Oscillator Start-up

    Special Microcontroller Features

    • Operating voltage 1.8V- 5.5V (with low voltage option 1.8V-3.6V)
    • Self-reprogrammable under software control
    • Power-on Reset (POR), Power-up Timer (PWRT) and Oscillator Start-up Timer (OST)
    • Programmable Brown-out Reset (BOR)
    • Extended Watchdog Timer (WDT) with on-chip oscillator and software enable
    • In-Circuit Serial Programming™ (ICSP™) via two pins
    • In-Circuit Debug via two pins

    Peripheral Highlights

    • 12 Ch. 10-bit Analog-to-Digital (A/D) Converter module:
    • 2 rail-to-rail Analog Comparators module with:
    • Voltage Reference module with:
      • Programmable on-chip voltage reference (CVREF) module (% of VDD)
      • Selectable Fixed voltage reference (FVR) with multiple reference voltages
    • 17 I/O pins and 1 input only pin:
      • High current sink/source 25 mA/25 mA
      • Three external interrupt pins
    • Four Timer modules:
      • 3 16-bit timers/counters with prescaler
      • 1 8-bit timer/counter with 8-bit period register, prescaler and postscaler
    • Enhanced Capture/Compare/PWM (ECCP) module with PWM output steering:
      • Programmable dead time
      • Auto-shutdown and Auto-restart
    • Master Synchronous Serial Port (MSSP) module with two modes of operation:
      • 3-wire SPI (supports all 4 SPI modes)
      • I2C™ Master and Slave modes (Slave mode with address masking)
    • Enhanced Universal Synchronous Asynchronous Receiver Transmitter module (EUSART)
      • Supports RS-232, RS-485 and LIN 2.0
      • Auto-Baud Detect
    • SR Latch (555 Timer) module with:
      • Confi gurable inputs and outputs
      • Supports mTouch™ capacitive sensing applications
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
16
CPU Speed (MIPS/DMIPS)
16
SRAM (B)
512
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
1 Input Capture, 1 ECCP,
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
12 ch, 10-bit
Number of Comparators
2
Temperature Range (°C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
20
Low Power
Yes

Documents

Jump to:

Data Sheets

Programming Specifications

User Guides

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC8
MPLAB XC8 Compiler ( MPLAB-XC8 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

  • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
...

Learn More
Software & Configurators
code-configurator
MPLAB Code Configurator ( code-configurator )

MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is...

Learn More
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Debug Features:

HW Data breakpoints:3
HW Program breakpoints:3
Pass counter:True
Stack Over/Under-Flow Break:True
Stop watch:True
SW Program breakpoints:Unlimited
WDT Timeout Break:True


Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Debug Features:

HW Data breakpoints:3
HW Program breakpoints:3
Pass counter:True
Stack Over/Under-Flow Break:True
Stop watch:True
SW Program breakpoints:Unlimited
WDT Timeout Break:True


Learn More
Add To Cart
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/wwwproducts/DevTool/

Alternate products to use for production programming for all PIC devices are:

  • MPLAB ICD 4 (DV164045)
  • MPLAB PICkit 4
...

  • Socket: AC164326   PartNo: PIC18F14K22 (20ML)
  • Socket: AC164307   PartNo: PIC18F14K22 (20SS)
  • Socket: AC164302   PartNo: PIC18F14K22 (20SO)
  • Socket: AC164301   PartNo: PIC18F14K22 (20P)
Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer ( TPG100014-G3 )

The ICP2COMBO(G3)-DPX-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs.

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
SRAM (B)
Price 5K
Notes
20
8
256
$1.22
 
20
16
512
$1.32
 
28
8
512
$1.41
 
28
16
768
$1.55
 
28
32
1,536
$1.70
 
28
64
3,896
$2.00
 
40
8
512
$1.75
 
40
16
768
$1.74
 
40
32
1,536
$1.97
 
40
64
3,896
$2.27
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F14K22-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18F14K22-E/MLVAO
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18F14K22-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18F14K22T-E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18F14K22T-E/MLVAO
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18F14K22T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18LF14K22-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18LF14K22-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18LF14K22T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
PIC18F14K22-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC18F14K22-E/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC18F14K22-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC18F14K22T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC18F14K22T-E/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC18F14K22T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC18LF14K22-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC18LF14K22-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC18LF14K22T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC18F14K22-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
PIC18F14K22-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
PIC18F14K22T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
PIC18LF14K22-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
PIC18LF14K22-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
PIC18F14K22-ICE/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F14K22-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
PIC18F14K22-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
PIC18LF14K22-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
PIC18LF14K22-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy