Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33FJ16GS404

High-Speed PWM, ADC and Comparators

Status: In Production

Features:

  • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
  • Low-Power Management modes (Sleep, Idle, Doze)
  • PWM Support for: DC/DC, AC/DC, Inverters, PFC and Lighting
  • Up to Four High-Speed Comparators with Direct Connection to the PWM module
  • UART module (12.5 Mbps): With support for LIN/J2602 protocols and IrDA®
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

These devices offer features supporting common, multi-loop digital switch-mode power supplies (SMPS) and other digital power-conversion applications such as: AC to DC Converters, DC to DC Converters, Power Factor Correction (PFC), Uninterruptible power supply (UPS), Inverters, Embedded Power-Supply Controllers, Circuit Breakers, Arc Fault Detection

Additional Features
  • Operating Conditions
    • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
    • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
    • 3.0V to 3.6V, -40ºC to +85ºC, DC to 50 MIPS
  • Core: 16-Bit dsPIC33F CPU
    • Code-Efficient (C and Assembly) Architecture
    • Two 40-Bit Wide Accumulators
    • Single-Cycle (MAC/MPY) with Dual Data Fetch
    • Single-Cycle Mixed-Sign MUL plus Hardware Divide
    • 32-Bit Multiply Support
  • Clock Management
    • ±2.0% Internal Oscillator
    • Programmable PLLs and Oscillator Clock Sources
    • Fail-Safe Clock Monitor (FSCM)
    • Independent Watchdog Timer (WDT)
    • Fast Wake-up and Start-up
  • Power Management
    • Low-Power Management modes (Sleep, Idle, Doze)
    • Integrated Power-on Reset and Brown-out Reset
  • High-Speed PWM
    • Up to Four PWM Pairs with Independent Timing
    • Dead Time for Rising and Falling Edges
    • 1.04 ns PWM Resolution
    • PWM Support for: DC/DC, AC/DC, Inverters, PFC and Lighting
    • Programmable Fault Inputs
    • Flexible Trigger Configurations for ADC Conversions
  • Advanced Analog Features
    • ADC module: 10-bit resolution with up to 2 Successive Approximation Register (SAR) converters (4 Msps) and up to six Sample-and-Hold (S&H) circuits
    • Flexible and Independent ADC Trigger Sources
    • Up to Four High-Speed Comparators with Direct Connection to the PWM module
  • Timers/Output Compare/Input Capture
    • Three General Purpose Timers: Three 16-bit and one 32-bit timer/counter
    • Two Output Compare (OC) modules
    • Two Input Capture (IC) modules
    • Peripheral Pin Select (PPS) to allow Function Remap
  • Communication Interfaces
    • UART module (12.5 Mbps): With support for LIN/J2602 protocols and IrDA®
    • 4-Wire SPI module
    • I2C™ module (up to 1 Mbaud) with SMBus Support
    • PPS to allow Function Remap Input/Output
    • Sink/Source 18 mA on 8 Pins, 10 mA on 10 Pins and 6 mA on 17 Pins
    • 5V Tolerant Pins
    • Selectable Open-Drain and Pull-ups
    • External Interrupts on up to 30 I/O Pins
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
40
CPU Speed (MIPS/DMIPS)
50
Program Memory Size (KB)
16
SRAM (KB)
2
Temperature Range (C)
-40 to 150
Operating Voltage Range (V)
3 to 3.6
Pin Count
44
Analog Peripherals
1-A/D 8x10-bit @ 2000(ksps)
UART
1
SPI
1
I2C
1
Timers
3 x 16-bit 1 x 32-bit
Motor Control PWM Outputs
6
SMPS PWM Outputs
6
Input Capture
2
Max PWM outputs (including complementary)
8
Number of PWM Time Bases
4
Output Compare Channels
2
Class B Hardware
Yes
Peripheral Pin Select / Pin Muxing
Yes

Documents

Jump to:

Board Design Files

Development Environment

  • Integrated Development Environments
  • Compilers
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164336   PartNo: DSPIC33FJ16GS404 (44ML)
  • Socket: AC164335   PartNo: DSPIC33FJ16GS404 (44PT)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
Demo & Evaluation Boards
Buck/Boost Converter PICtail Plus
Buck/Boost Converter PICtail Plus ( AC164133 )

Buck/Boost Converter PICtail™ Plus Daughter Board provides an easy and economical development platform for dsPIC® SMPS and Digital Power Conversion GS family Digital Signal Controllers which are designed to provide low-cost and efficient control for wide range of power supply topologies and power conversion applications.
Buck/Boost Converter PICtail™ Plus Board consists of...

Learn More
Add To Cart
Microchip’s 200W DC/DC LLC Resonant Converter Reference Design
Microchip’s 200W DC/DC LLC Resonant Converter Reference Design ( DC/DC-LLC-Resonant-Converter )

Microchip’s 200W DC/DC LLC Resonant Converter Reference Design operates over a wide input voltage range (350 - 420Vdc) with a nominal input of 400V, providing a 12V DC output, while maintaining high-voltage isolation between the primary and secondary. High efficiency is achieved through Zero Voltage Switching (ZVS) on the half-bridge converter and Zero Current Switching (ZCS) on the

...

Learn More
Digital Power Interleaved PFC Reference Design
Digital Power Interleaved PFC Reference Design ( Digital-Power-Interleaved-PFC )

High performance power supplies are used in a wide variety of applications ranging from telecommunication equipment, industrial equipment, digital televisions, lighting, air conditioners and other home appliances. They all need solutions for power factor correction to improve overall efficiency, improve the input power factor, voltage regulation and Total Harmonic Distortion (THD) of the input...

Learn More
Microchip’s Digital Pure Sine Wave Uninterruptible Power Supply (UPS) Reference Design
Microchip’s Digital Pure Sine Wave Uninterruptible Power Supply (UPS) Reference Design ( Digital-Pure-Sine-Wave-UPS )

Microchip’s Digital Pure Sine Wave Uninterruptible Power Supply (UPS) Reference Design is based on the dsPIC33F “GS” series of digital-power Digital Signal Controllers (DSCs). This reference design demonstrates how digital-power techniques when applied to UPS applications enable easy modifications through software, the use of smaller magnetics, intelligent battery charging,...

Learn More
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
16-BIT 28P STARTER DEMO BOARD KIT
16-BIT 28P STARTER DEMO BOARD KIT ( DM300027 )

This low-cost, 16-bit, 28-pin Starter Development Board supports 28-pin PIC24 microcontrollers or dsPIC Digital Signal Controller (DSC) devices. This board is an ideal prototyping tool to help validate key design requirements using these microcontrollers and DSCs.

Learn More
Add To Cart
Microstick II
Microstick II ( DM330013-2 )

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit...

Learn More
Add To Cart
Platinum-Rated 720W AC/DC Reference Design
Platinum-Rated 720W AC/DC Reference Design ( Platinum-Rated-720W AC/DC )

Microchip’s Platinum-Rated 720W AC-DC Reference Design demonstrates the flexibility and power of SMPS dsPIC® Digital Signal Controllers in switch-mode power supplies. This reference design has a peak efficiency of 94.1% and achieves the ENERGY STAR CSCI Platinum Level. It features a 2-phase interleaved power factor correction boost converter followed by a 2-phase interleaved two-switch...

Learn More
Quarter Brick DC/DC Converter Reference Design
Quarter Brick DC/DC Converter Reference Design ( Quarter-Brick-DC/DC-Converter )

This reference design provides an easy method to evaluate the power, and features of SMPS dsPIC® Digital Signal Controllers in high density quarter brick DC-DC converters for intermediate bus architectures(IBA). This reference design is implemented using a single dsPIC33F “GS” digital-power DSCs from Microchip that provides the full digital control of the power conversion and...

Learn More
750W AC/DC Reference Design
750W AC/DC Reference Design ( Reference Design )

Microchip’s 750W AC-DC Reference Design demonstrates a semi-bridgeless PFC topology followed by a peak current controlled zero-voltage switching full-bridge (ZVS FB) converter with digital slope compensation to achieve very high conversion efficiencies. This power supply can be firmware updated (including the compensator algorithm) with zero down time to the system it is powering while the...

Learn More
Software Libraries
16-bit bootloader for PIC24 MCUs and dsPIC33 DSCs

16-bit Bootloader for PIC24 MCUs and dsPIC33 DSCs

As embedded devices evolve in both

...

Learn More
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library

Microchip Easy Bootloader (EZBL) Library

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
18
6
0.25
$1.96
 
28
6
0.25
$2.20
 
28
6
1
$2.38
 
28
16
2
$2.52
 
44
16
2
$2.77
 
28
16
2
$3.04
 
44
16
2
$3.42
 
64
32
4
$3.07
 
64
32
4
$3.36
 
80
32
4
$3.85
 
100
32
4
$4.41
 
64
64
8
$3.35
 
64
64
9
$3.81
 
80
64
9
$4.34
 
100
64
9
$4.89
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33FJ16GS404-50I/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33FJ16GS404-E/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33FJ16GS404-H/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33FJ16GS404-I/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33FJ16GS404T-50I/TL
0.177500
0.166970
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33FJ16GS404T-E/TL
0.177500
0.166970
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33FJ16GS404T-H/TL
0.177500
0.166970
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33FJ16GS404T-I/TL
0.177500
0.166970
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33FJ16GS404-50I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ16GS404-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ16GS404-H/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ16GS404-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ16GS404T-50I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ16GS404T-E/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ16GS404T-H/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ16GS404T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ16GS404-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ16GS404-H/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ16GS404-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ16GS404T-E/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ16GS404T-H/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ16GS404T-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ16GS404-50I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ16GS404T-50I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy