Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP3424

18-Bit, 240SPS, 4-Channel ADC

Status: In Production

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The MCP3424 is a four channel low-noise, high accuracy delta-sigma A/D converter with differential inputs and up to 18 bits of resolution. The on-board precision 2.048V reference voltage enables an input range of ±2.048V differentially. The device uses a two-wire I2C™ compatible serial interface and operates from a single power supply ranging from 2.7V to 5.5V. The MCP3424 device performs conversions at rates of 3.75, 15, 60 or 240 samples per second depending on user controllable configuration bit settings using the two-wire I2C™ compatible serial interface. The I2C™ address is user configurable with two address selection pins. This device has an onboard programmable gain amplifier (PGA). User can select the PGA gain of x1, x2, x4, or x8 before the analog-to-digital conversion takes place. This allows the MCP3424 device to convert a smaller input signal with high resolution. The device has two conversion modes: (a) Continuous mode and (b) One-Shot mode. In One-Shot mode, the device enters a low current standby mode automatically after one conversion. This reduces current consumption greatly during idle periods. The MCP3424 device can be used for various high accuracy analog-to-digital data conversion applications where ease of use, low power consumption and small footprint are major considerations.

Additional Features
  • 18-bit resolution
  • 4-channel differential input operation
  • Differential input operation
  • On-board voltage reference with 15 ppm/°C drift
  • On-board PGA, gains of 1, 2, 4, 8
  • 3.75 SPS (18 bits)
  • 15 SPS (16 bits)
  • 60 SPS (14 bits)
  • 240 SPS (12 bits)
  • INL 10 ppm of FSR max
  • Low current consumption, 135 µA at 3V
  • One-shot or continuous conversion options
  • Supports I2C™ serial interface with user configurable addresses
  • Extended temperature range: -40°C to +125°C
  • Recommended for Automotive Designs (Q100)
Parametrics
Name
Value
Typical Supply Current (µA)
145
Typical INL (ppm)
10
Max Sample Rate (samples/sec)
0.24
Input Type
4 Differential
Interface
I²C™
Resolution (bits)
18
Supply Voltage Range (V)
2.7 to 5.5

Documents

Jump to:

Data Sheets

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP3421 Battery Fuel Gauge Demo Board
MCP3421 Battery Fuel Gauge Demo Board ( MCP3421DM-BFG )

The MCP3421 Battery Fuel Gauge Demo Board demonstrates how to measure the battery voltage and discharging current using the MCP3421.

The MCU algorithm calculates the battery fuel being used. This demo board is shipped with 1.5V AAA non-rechargeable battery. The demo board displays the following parameters:

Measured battery voltage.
Measured battery

...

Learn More
Add To Cart
MCP3424 ADC Evaluation Board
MCP3424 ADC Evaluation Board ( MCP3424EV )

The MCP3424 EV Board is a quick and easy evaluation tool for the MCP3424 18-bit four channel Delta-Sigma ADC device. It works with Microchip's popular PICkit™ Serial Analyzer or independently with the customer's applications board.

The user can connect sensor inputs to the MCP3424 Evaluation Board and measure the input voltage. The PICkit™ Serial Analyzer’s PC...

Learn More
Add To Cart

Similar Devices

Product
Resolution (bits)
Max Sample Rate
Input type
Price 5K
18
0.24
Differential
$1.73
18
0.24
Differential
$2.08
18
0.24
Differential
$2.25
18
0.24
Differential
$2.83
16
0.24
Differential
$1.57
16
0.24
Differential
$1.89
16
0.24
Differential
$2.04
16
0.24
Differential
$2.57
16
153.6k
Differential
$1.69
16
153.6k
Differential
$1.46
16
153.6k
Differential
$2.53
16
153.6k
Differential
$2.18
16
153.6k
Differential
$3.48
16
153.6k
Differential
$3.01
16
153.6k
Differential
 
22
0.0125
Differential
$2.88
22
0.015
Differential
$2.88
22
0.014
Differential
$2.88
22
0.06
Differential
$2.88
24
153.6k
Differential
$2.13
24
153.6k
Differential
$1.84
24
153.6k
Differential
$3.26
24
153.6k
Differential
$2.82
24
153.6k
Differential
$4.38
24
153.6k
Differential
$3.83
24
153.6k
Differential
$1.46

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP3424-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP3424T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP3424-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP3424T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy