Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F66J90

Status: In Production

Features:

  • Up to 12 MIPS Performance
  • C compiler optimized RISC architecture
  • 8x8 Single Cycle Hardware Multiply
  • Internal oscillator support-31 kHz to 8MHz
  • Voltage range; 2.0V to 3.6V
  • An integrated LCD driver module, capable of driving 48 segments and 4 commons for LCD display (132 pixels)
  • Integrated LCD Voltage Boost Regulator
  • Run, Idle and down to 0.1uA SLEEP modes
  • 10-bit ADC, 12 channels, 100K samples per second
  • Low Voltage Detection Module
  • Brown-out-Reset Module
  • Two Analog Comparators
  • Master Synchronous Serial Port supports SPI™ and I2C™ master and slave mode
  • EUSART module including LIN bus support
  • Four Timer Modules
  • Two CCP
  • Real-Time Clock Calendard
  • Charge Time Measurement Unit (CTMU) for capacitive touch
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

LCD PIC18F Microcontroller with 64KB of Flash, 4KB of RAM, and 64 pin package. These devices are ideal for handheld meters, thermostats, home security, portable medical devices and utility metering products.

Additional Features

    CPU

    • Up to 12 MIPS Performance
    • C compiler optimized RISC architecture
    • 8x8 Single Cycle Hardware Multiply
    • Internal oscillator support-31 kHz to 8MHz
    • Voltage range; 2.0V to 3.6V

    LCD Module

    • An integrated LCD driver module, capable of driving 48 segments and 4 commons for LCD display (132 pixels)
    • Integrated LCD Voltage Boost Regulator

    nanoWatt Power Managed Modes

    • Run, Idle and down to 0.1uA SLEEP modes

    Analog Features

    • 10-bit ADC, 12 channels, 100K samples per second
    • Low Voltage Detection Module
    • Brown-out-Reset Module
    • Two Analog Comparators

    Other Peripherals

    • Master Synchronous Serial Port supports SPI™ and I2C™ master and slave mode
    • EUSART module including LIN bus support
    • Four Timer Modules
    • Two CCP
    • Real-Time Clock Calendard
    • Charge Time Measurement Unit (CTMU) for capacitive touch
    Parametrics
    Name
    Value
    Program Memory Type
    Flash
    Program Memory Size (KB)
    64
    CPU Speed (MIPS/DMIPS)
    12
    SRAM (B)
    3,900
    Digital Communication Peripherals
    2-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    1 x 8-bit, 3 x 16-bit
    ADC Input
    12 ch, 10-bit
    Number of Comparators
    2
    Segmented LCD
    132
    Temperature Range (°C)
    -40 to 85
    Operating Voltage Range (V)
    2 to 3.6
    Pin Count
    64

    Documents

    Jump to:

    Data Sheets

    Programming Specifications

    White Papers

    Development Environment

    • Integrated Development Environments
    • Compilers
    • Emulators & Debuggers
    • Production Programmers
    • Demo & Evaluation Boards
    Integrated Development Environments
    MPLAB-X-IDE
    MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

    MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
    MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

    ...

    Learn More
    Compilers
    MPLAB-XC8
    MPLAB XC8 Compiler ( MPLAB-XC8 )

    Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

    • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
    • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
    ...

    Learn More
    Emulators & Debuggers
    MPLAB PICkit 4 In-Circuit Debugger
    MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

    Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

    The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


    The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

    ...

    Learn More
    Add To Cart
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

    ...

    Learn More
    Add To Cart
    MPLAB(R) Snap In-Circuit Debugger
    MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

    Our most affordable debugger has power to impress.

    The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

    ...

    Learn More
    Add To Cart
    Production Programmers
    MPLAB PICkit 4 In-Circuit Debugger
    MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

    Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

    The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


    The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

    ...

    Learn More
    Add To Cart
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

    ...

    Learn More
    Add To Cart
    MPLAB PM3 Universal Device Programmer
    MPLAB PM3 Universal Device Programmer ( DV007004 )

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    • Socket: AC164327   PartNo: PIC18F66J90 (64PT)
    Learn More
    Add To Cart
    Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
    Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

    The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

    Learn More
    Add To Cart
    Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
    Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

    The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

    Learn More
    Add To Cart
    Softlog ICP2(G3) ICSP Production Programmer
    Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

    The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

    Learn More
    Add To Cart
    Softlog ICP2(G3)-DP ICSP Production Programmer
    Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

    The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

    ...

    Learn More
    Add To Cart
    Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
    Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

    The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

    ...

    Learn More
    Add To Cart
    Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
    Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

    The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

    ...

    Learn More
    Add To Cart
    Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
    Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

    The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

    ...

    Learn More
    Add To Cart
    Softlog ICP2(G3)-DS ICSP Secure Production Programmer
    Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

    The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

    ...

    Learn More
    Add To Cart
    Softlog ICP2(HC) ICSP High-Current Production Programmer
    Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

    The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

    Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

    Learn More
    Add To Cart
    Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
    Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

    A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

    ...

    Learn More
    Add To Cart
    Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
    Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

    A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

    ...

    Learn More
    Add To Cart
    Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
    Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

    A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

    ...

    Learn More
    Add To Cart
    Softlog ICP2(G3)-DPX ICSP Production Programmer
    Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

    The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

    ...

    Learn More
    Add To Cart
    Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
    Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

    The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

    ...

    Learn More
    Add To Cart
    Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
    Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

    The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

    ...

    Learn More
    Add To Cart
    Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
    Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

    The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

    ...

    Learn More
    Add To Cart
    Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
    Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

    The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

    ...

    Learn More
    Add To Cart
    Demo & Evaluation Boards
    PICDEM LCD 2 DEMO BOARD
    PICDEM LCD 2 DEMO BOARD ( DM163030 )

    The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass...

    Learn More
    Add To Cart
    PIC18F87J90 PIM (for PICDEM LCD 2)
    PIC18F87J90 PIM (for PICDEM LCD 2) ( MA180025 )

    Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

    This processor PIM includes a 80-pin PIC18F87J90 MCU...

    Learn More
    Add To Cart

    Similar Devices

    Product
    Pins
    Flash (KB)
    SRAM (B)
    Price 5K
    Notes
    64
    64
    3,900
    $2.48
     
    64
    64
    3,900
    $2.62
     
    64
    128
    3,900
    $2.72
     
    64
    128
    3,900
    $2.86
     
    80
    64
    3,900
    $2.73
     
    80
    64
    3,900
    $2.88
     
    80
    128
    3,900
    $2.98
     
    80
    128
    3,900
    $3.12
     

    RoHS Information

    Part Number
    Device Weight (g)
    Shipping Weight (Kg)
    Lead Count
    Package Type
    Package Dimension
    Solder Composition
    JEDEC Indicator
    RoHS
    China EFUP
    PIC18F66J90-I/PT
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F66J90T-I/PT
    0.286700
    0.574667
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

    Buy from Microchip

    Grid
    View
    Table
    View
    Filter:
    Apply
    Clear
    Only show products with samples
    Product
    Leads
    Package Type
    Temp Range
    Packing Media
    5K Pricing
    Buy