Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F86J90

Status: In Production

Features:

  • Up to 12 MIPS Performance
  • C compiler optimized RISC architecture
  • 8x8 Single Cycle Hardware Multiply
  • Internal oscillator support 31 kHz to 8MHz and 4xPLL
  • Voltage range 2.0V to 3.6V
  • An integrated LCD driver module, capable of driving 48 segments and 4 commons for LCD display (192 pixels)
  • Integrated LCD Voltage Boost Regulator
  • Run, Idle and down to 0.1uA SLEEP
  • 10-bit ADC, 12 channels, 100K samples per second
  • Low Voltage Detection Module
  • Brown-out-Reset Module
  • Two Analog Comparators
  • Master Synchronous Serial Port supports SPI™ and I2C™ master and slave mode
  • EUSART module including LIN bus support
  • Four Timer Modules
  • Two CCP
  • Real-Time Clock Calendar
  • Charge Time Measurement Unit (CTMU) for capacitive touch
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

LCD PIC18F Microcontroller with 64KB of Flash, 4KB of RAM, and 80 pin package. These devices are ideal for handheld meters, thermostats, home security, portable medical devices and utility metering products.

Additional Features
    • Up to 12 MIPS Performance
    • C compiler optimized RISC architecture
    • 8x8 Single Cycle Hardware Multiply
    • Internal oscillator support 31 kHz to 8MHz and 4xPLL
    • Voltage range 2.0V to 3.6V

    LCD Module

    • An integrated LCD driver module, capable of driving 48 segments and 4 commons for LCD display (192 pixels)
    • Integrated LCD Voltage Boost Regulator

    nanoWatt Power Managed Modes

    • Run, Idle and down to 0.1uA SLEEP

    Analog Features

    • 10-bit ADC, 12 channels, 100K samples per second
    • Low Voltage Detection Module
    • Brown-out-Reset Module
    • Two Analog Comparators

    Other Peripherals

    • Master Synchronous Serial Port supports SPI™ and I2C™ master and slave mode
    • EUSART module including LIN bus support
    • Four Timer Modules
    • Two CCP
    • Real-Time Clock Calendar
    • Charge Time Measurement Unit (CTMU) for capacitive touch
    Parametrics
    Name
    Value
    Program Memory Type
    Flash
    Program Memory Size (KB)
    64
    CPU Speed (MIPS/DMIPS)
    12
    SRAM (KB)
    3,900
    Digital Communication Peripherals
    2-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    1 x 8-bit, 3 x 16-bit
    ADC Input
    12 ch, 10-bit
    Number of Comparators
    2
    Segmented LCD
    192
    Temperature Range (°C)
    -40 to 85
    Operating Voltage Range (V)
    2 to 3.6
    Pin Count
    80

    Documents

    Jump to:

    Data Sheets

    06/24/2015
    3685KB

    Supporting Collateral

    Programming Specifications

    White Papers

    Development Environment

    • Emulators & Debuggers
    • Programmers
    • Demo & Evaluation Boards
    Emulators & Debuggers
    MPLAB PICkit 4 In-Circuit Debugger
    MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

    Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

    The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


    The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

    ...

    Learn More
    Add To Cart
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

    ...

    Learn More
    Add To Cart
    PICkit 3 In-Circuit Debugger
    PICkit 3 In-Circuit Debugger ( PG164130 )
    (Not Recommended for new design)

    The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

    ...

    Learn More
    MPLAB ICD 3 In-Circuit Debugger
    MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
    (Not Recommended for new design)

     The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

    ...

    Learn More
    MPLAB REAL ICE PROBE KIT
    MPLAB REAL ICE PROBE KIT ( DV244005 )
    (Not Recommended for new design)

     

    Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

    ...

    Debug Features:
    Runtime watch:Supported
    I/O Port Trace:True (Requires Compiler Support)
    Native Trace:True
    SPI Trace:True (Requires Compiler Support)


    Learn More
    MPLAB(R) Snap In-Circuit Debugger
    MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

    Our most affordable debugger has power to impress.

    The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of most PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer

    ...

    Learn More
    Add To Cart
    Programmers
    MPLAB PICkit 4 In-Circuit Debugger
    MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

    Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

    The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


    The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

    ...

    Learn More
    Add To Cart
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

    ...

    Learn More
    Add To Cart
    PICkit 3 In-Circuit Debugger
    PICkit 3 In-Circuit Debugger ( PG164130 )
    (Not Recommended for new design)

    The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

    ...

    Learn More
    MPLAB PM3 Universal Device Programmer
    MPLAB PM3 Universal Device Programmer ( DV007004 )

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    Learn More
    Add To Cart
    MPLAB ICD 3 In-Circuit Debugger
    MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
    (Not Recommended for new design)

     The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

    ...

    Learn More
    MPLAB REAL ICE PROBE KIT
    MPLAB REAL ICE PROBE KIT ( DV244005 )
    (Not Recommended for new design)

     

    Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

    ...

    Learn More
    MPLAB(R) Snap In-Circuit Debugger
    MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

    Our most affordable debugger has power to impress.

    The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of most PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer

    ...

    Learn More
    Add To Cart
    Demo & Evaluation Boards
    PICDEM LCD 2 DEMO BOARD
    PICDEM LCD 2 DEMO BOARD ( DM163030 )

    The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass...

    Learn More
    Add To Cart
    PIC18F87J90 PIM (for PICDEM LCD 2)
    PIC18F87J90 PIM (for PICDEM LCD 2) ( MA180025 )

    Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

    This processor PIM includes a 80-pin PIC18F87J90 MCU...

    Learn More
    Add To Cart

    Similar Devices

    Product
    Pins
    Flash (KB)
    RAM (B)
    Price 5K
    Notes
    64
    64
    3,900
    $2.48
     
    64
    64
    3,900
    $2.62
     
    64
    128
    3,900
    $2.72
     
    64
    128
    3,900
    $2.86
     
    80
    64
    3,900
    $2.73
     
    80
    64
    3,900
    $2.88
     
    80
    128
    3,900
    $2.98
     
    80
    128
    3,900
    $3.12
     

    RoHS Information

    Part Number
    Device Weight (g)
    Shipping Weight (grams)
    Lead Count
    Package Type
    Package Width
    Solder Composition
    JEDEC Indicator
    RoHS
    China EFUP
    PIC18F86J90-I/PT
    0.366700
    3.571429
    80
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC18F86J90T-I/PT
    0.366700
    0.969167
    80
    TQFP
    12x12x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

    Buy from the Microchip Store

    Grid
    View
    Table
    View
    Filter:
    Apply
    Clear
    Only show products with samples
    Product
    Leads
    Package Type
    Temp Range
    Packing Media
    5K Pricing
    Buy