Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

11LC040

2.5V UNI/O® Serial EEPROM with 4Kb of memory

Status: In Production

Features:

  • Single I/O Interface
  • 4 Kbit Memory Density
  • 2.5-5.5V Operating Voltage
  • 10-100 kHz Operating Frequency
  • 1 Million Erase/Write Cycles
  • Software Write Protect: ¼, ½, or Full Array
  • Status Register
  • Set/Erase entire memory with a single command
  • ESD Protection > 4kV
  • Noise Filtration Circuitry
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Need more microcontroller pins for new features? Want to stay with a low pin-count microcontroller rather than switching to a more expensive one? Microchip’s UNI/O® bus serial EEPROM uses only one connection to the host microcontroller. This compares to two or three pins for I2C and three to six pins for Microwire or SPI buses. This proprietary bus offers advanced features like a status register and write protection on demand, along with all I/O, memory array and command functions through a single pin.

Additional Features
    • Single I/O Interface
    • 4 Kbit Memory Density
    • 2.5-5.5V Operating Voltage
    • 10-100 kHz Operating Frequency
    • 1 Million Erase/Write Cycles
    • Software Write Protect: ¼, ½, or Full Array
    • Status Register
    • Set/Erase entire memory with a single command
    • ESD Protection > 4kV
    • Noise Filtration Circuitry
Parametrics
Name
Value
Density
4K bit (x8)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
100 kHz
Page Size (bytes)
16
Write Protect
Quarter, Half, Whole Array
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Application Notes

Download All

IBIS

01/29/2013
199KB

Product Line Card

Reference Manual

11/06/2009
248KB

Brochures

Verilog

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Programmers
  • Demo & Evaluation Boards
  • Application Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
4K
100 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-3, TDFN-8
$0.17
4K
100 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-3, TDFN-8, TO-92-3
$0.17

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
11LC040-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
11LC040-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
11LC040T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
11LC040T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
11LC040T-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
11LC040T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
11LC040-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
11LC040-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
11LC040T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
11LC040T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
11LC040T-E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
11LC040T-I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
11LC040-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
11LC040-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
11LC040-E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
11LC040-I/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy