Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

34VL02

2Kb I2C Serial EEPROM with Half-Array Software Write-Protection

Status: In Production

Features:

  • Permanent and Resettable Software Write-Protect for Lower Half of the Array (00h-7Fh)
  • Single Supply with Operation Down to 1.5V
  • Low-Power CMOS Technology: -- Read current 1 mA, typical -- Standby current, 100 nA, typical
  • 2-Wire Serial Interface Bus, I2C™ Compatible
  • Cascadable up to Eight Devices
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • 100 kHz and 400 kHz Compatibility
  • Page Write Time 3 ms, typical
  • Self-Timed Erase/Write Cycle
  • 16-Byte Page Write Buffer
  • ESD Protection > 4,000V
  • Hardware Write Protection for Entire Array
  • More than 1 Million Erase/Write Cycles
  • Data Retention > 200 Years
  • 8-Lead PDIP, SOIC, TSSOP, MSOP and TDFN packages
  • 6-Lead SOT-23 Package
  • Pb-free and RoHS Compliant
  • Temperature Range: -- -20°C to +85°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 34VL02 is a 2 Kbit Electrically Erasable PROM capable of operation across a broad voltage range (1.5V to 3.6V). This device has two software write-protect features for the lower half of the array, as well as an external pin that can be used to write-protect the entire array. This allows the system designer to protect none, half, or all of the array, depending on the application. The device is organized as one block of 256 x 8-bit memory with a 2-wire serial interface. Low-voltage design permits operation down to 1.5V, with standby and active currents of only 100 nA and 1 mA, respectively. The 34VL02 also has a page write capability for up to 16 bytes of data. The 34VL02 is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, MSOP and TDFN packages. The 34VL02 is also available in the 6-lead, SOT-23 package.

Additional Features
  • Permanent and Resettable Software Write-Protect for Lower Half of the Array (00h-7Fh)
  • Single Supply with Operation Down to 1.5V
  • Low-Power CMOS Technology:     -  Read current 1 mA, typical     -  Standby current, 100 nA, typical
  • 2-Wire Serial Interface Bus, I2C™ Compatible
  • Cascadable up to Eight Devices
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • 100 kHz and 400 kHz Compatibility
  • Page Write Time 3 ms, typical
  • Self-Timed Erase/Write Cycle
  • 16-Byte Page Write Buffer
  • ESD Protection > 4,000V
  • Hardware Write Protection for Entire Array
  • More than 1 Million Erase/Write Cycles
  • Data Retention > 200 Years
  • 8-Lead PDIP, SOIC, TSSOP, MSOP and TDFN packages
  • 6-Lead SOT-23 Package
  • Pb-free and RoHS Compliant
  • Temperature Range:     -  -20°C to +85°C
Parametrics
Name
Value
Density
2K bits (x8)
Op. Volt Range (V)
1.5 to 3.6
Max. Clock Freq.
400 kHz
Page Size (bytes)
16
Temp Range (°C)
See Data Sheet for Specific Temperature Range
Endurance
1,000,000

Documents

Jump to:

User Guides

06/24/2015
13811KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.25
 
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.25
 
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.17
 
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.17
 
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.26

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
34VL02/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
34VL02T/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
34VL02T/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
34VL02/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
34VL02T/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
34VL02/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
34VL02T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
34VL02T/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
34VL02/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy