Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

34AA02

2Kb I2C compatible Serial Present Detect (SPD) Serial EEPROM for DDR3 DIMM modules

Status: In Production

Features:

  • Permanent and Resettable Software Write-Protect for lower half of the array (00h-7Fh)
  • Low-power CMOS technology: - Read current 1 mA, typical - Standby current, 100 nA, typical
  • 2-wire serial interface bus, I2C™ compatible
  • Cascadable up to eight devices
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz and 400 kHz compatibility
  • Page write time 3 ms, typical
  • Self-timed erase/write cycle
  • 16-byte page write buffer
  • ESD protection > 4,000V
  • Software write protection for lower 128 bytes
  • Hardware write protection for entire array
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • 8-lead PDIP, SOIC, TSSOP, MSOP and DFN packages
  • Pb-free and RoHS compliant
  • Available for extended temperature ranges: - Industrial (I): -40°C to +85°C - Automotive (E): -40°C to +125°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 34VL02/34AA02/ 34LC02 (34XX02*) is a 2 Kbit Electrically Erasable PROM capable of operation across a broad voltage range (1.5V to 5.5V). This device has two software write-protect features for the lower half of the array, as well as an external pin that can be used to write-protect the entire array. The device is organized as one block of 256 x 8-bit memory with a 2-wire serial interface. Low voltage design permits operation down to 1.5V, with standby and active currents of only 100 nA and 1 mA, respectively. The 34XX02 also has a page write capability for up to 16 bytes of data. The 34XX02 is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, MSOP and DFN packages.

Additional Features
  • Permanent and Resettable Software Write-Protectfor lower half of the array (00h-7Fh)
  • Low-power CMOS technology:- Read current 1 mA, typical- Standby current, 100 nA, typical
  • 2-wire serial interface bus, I2C™ compatible
  • Cascadable up to eight devices
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz and 400 kHz compatibility
  • Page write time 3 ms, typical
  • Self-timed erase/write cycle
  • 16-byte page write buffer
  • ESD protection > 4,000V
  • Software write protection for lower 128 bytes
  • Hardware write protection for entire array
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • 8-lead PDIP, SOIC, TSSOP, MSOP and DFNpackages
  • Pb-free and RoHS compliant
  • Available for extended temperature ranges:- Industrial (I): -40°C to +85°C- Automotive (E): -40°C to +125°C
Parametrics
Name
Value
Density
2K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
16
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

IBIS

01/29/2013
372KB

Product Line Card

Brochures

Verilog

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.25
 
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.25
 
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.17
 
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.17
 
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.26

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
34AA02-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
34AA02-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
34AA02T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
34AA02T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
34AA02T-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
34AA02T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
34AA02T-I/MNYB21
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
34AA02-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
34AA02-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
34AA02T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
34AA02T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
34AA02-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
34AA02-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
34AA02T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
34AA02T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
34AA02T-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
34AA02T-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
34AA02-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
34AA02-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy