Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1790

High Voltage, LDO, 50 mA

Status: In Production

Features:

  • Wide steady state supply voltage: 6.0V - 30.0V
  • 48V (43.5V ±10%) load dump protected for 180ms with a 30 second repetition rate
  • 70 mA output current
  • Low quiescent current: 70 µA typical
  • Fixed output voltages: 3.0V, 3.3V, 5.0V
  • Extended Junction Temperature Range: -40 to +125°C
  • Output Voltage Tolerances of ±2.5% over the temperature range
  • Short Circuit Current Foldback
  • High PSRR, -90 dB@100 Hz (typical)
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1790 is a 70 mA, ceramic output cap stable, high voltage, Low Dropout Regulator (LDO). The MCP1790 is capable of handling continuous input voltage of up to 30V and is load dump protect for up to 48V, making it especially suitable for automotive as well as 12V/24V industrial applications. The MCP1790 comes in thermally enhanced DDPAK-3 package as well as space-efficient SOT223-3 package. For shutdown and powergood options, see MCP1791

Additional Features
    • Wide steady state supply voltage: 6.0V - 30.0V
    • 48V (43.5V ±10%) load dump protected for 180ms with a 30 second repetition rate
    • 70 mA output current
    • Low quiescent current: 70 µA typical
    • Fixed output voltages: 3.0V, 3.3V, 5.0V
    • Extended Junction Temperature Range: -40 to +125°C
    • Output Voltage Tolerances of ±2.5% over the temperature range
    • Short Circuit Current Foldback
    • High PSRR, -90 dB@100 Hz (typical)
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
70
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
70
VIN Min (V)
6
VIN Max (V)
30
VOUT (V)
3.0 3.3 5.0
Voltage Drop Typ (mV)
700
IGND Typ (µA)
70
Tol Typ %
±0.2
PSRR 1 kHz (dB)
90@100Hz
Soft Start Pin
Load Dump
Yes
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheet

02/06/2012
1108KB

Brochures

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MCP1630 Sepic Automotive LED Driver Reference Design
MCP1630 Sepic Automotive LED Driver Reference Design ( MCP1630RD-SALED )

The MCP1630 SEPIC Automotive LED Driver Reference Design is a step-up/down, Switch mode, DC-DC converter used for powering LED applications. The demo board provides a 350 mA (700 mA, with hardware modification) constant current source. Other output currents can be obtained with minor modifications to the board components’ values. In addition, the board sustains the high-voltage peaks and...

Learn More
Add To Cart
SOT223-5 Voltage Reg Eval Board
SOT223-5 Voltage Reg Eval Board ( SOT223-5EV-VREG )
(Not Recommended for new design)

The SOT223-5 Voltage Regulator Evaluation Board is designed to be used to facilitate the evaluation of Microchip’s voltage regulators or to be used as a standalone voltage regulator board. Jumpers have been placed on the board to facilitate testing of specific voltage regulator parameters. The jumpers may also be used to select pull-up and pull-down voltage levels.

Learn More
Add To Cart
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board ( TO263-5EV-VREG )

The TO220-5 / TO263-5 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the TO220-5 and TO263-5 package. The TO220-5 / TO263-5 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator of their choosing to the board and perform...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1790-3002E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1790-3302E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1790-5002E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1790-5002E/DBVAO
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1790T-3002E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1790T-3302E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1790T-3302E/DBVAO
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1790T-5002E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1790T-5002E/DBV02
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1790T-5002E/DBVAO
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1790-3002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1790-3302E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1790-5002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1790T-3002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1790T-3302E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1790T-3302E/EBVAO
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1790T-5002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1790T-5002E/EBVAO
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy