Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F44J50

Status: In Production

Features:

  • 15nA Deep Sleep mode (Watch Webinar)
  • 60nA Sleep mode (RAM retention)
  • 830nA Real Time Clock & Calendar operation in Sleep modes
  • 780nA Watch Dog Timer operation in Sleep modes
  • Integrated full speed USB 2.0
  • Deep Sleep mode ideal for battery applications
  • Peripheral Pin Select for mapping digital peripherals to various I/O for design flexibility
  • Hardware RTCC provides clock, calendar & alarm functions
  • Charge Time Measurement Unit (CTMU) supports capacitive touch screens
  • 2 Enhanced Capture / Compare / PWM modules
  • 2 MSSP serial ports for SPI or I2C™ communication
  • 2 Enhanced USART modules
  • 8-bit Parallel port
  • Dual analog comparators
  • 13 ch, 10-bit ADC
  • Self programming Flash supports 10k erase/write cycles & 20 years retention
  • Operating voltage 2.0 - 3.6V, 5.5V tolerant digital inputs
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This low power and high performance 8-bit MCU with integrated full-speed USB 2.0 and peripheral flexibility comes in a small package for cost sensitive applications in the PIC18 J-series. New features include Deep sleep mode for low power applications, Peripheral Pin Select for design flexibility for mapping peripherals to I/O pins and a CTMU module for easy capacitive touch user interfaces. The PIC18F46J50 family is ideal for applications requiring cost-effective, low-power USB solutions with a robust peripheral set in a small package.

Additional Features

    Featuring nanoWatt XLP™ Technology ideal for battery applications

    Typical nanoWatt XLP™ specifications include:

    • 15nA Deep Sleep mode (Watch Webinar)
    • 60nA Sleep mode (RAM retention)
    • 830nA Real Time Clock & Calendar operation in Sleep modes
    • 780nA Watch Dog Timer operation in Sleep modes

    Other Features:

    • Integrated full speed USB 2.0
    • Deep Sleep mode ideal for battery applications
    • Peripheral Pin Select for mapping digital peripherals to various I/O for design flexibility
    • Hardware RTCC provides clock, calendar & alarm functions
    • Charge Time Measurement Unit (CTMU) supports capacitive touch screens
    • 2 Enhanced Capture / Compare / PWM modules
    • 2 MSSP serial ports for SPI or I2C™ communication
    • 2 Enhanced USART modules
    • 8-bit Parallel port
    • Dual analog comparators
    • 13 ch, 10-bit ADC
    • Self programming Flash supports 10k erase/write cycles & 20 years retention
    • Operating voltage 2.0 - 3.6V, 5.5V tolerant digital inputs
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
16
CPU Speed (MIPS/DMIPS)
12
SRAM (KB)
3,800
Digital Communication Peripherals
2-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 ECCP,
Timers
2 x 8-bit, 3 x 16-bit
ADC Input
13 ch, 10-bit
Number of Comparators
2
Number of USB Modules
1, FS Device
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2 to 3.6
Pin Count
44
Low Power
Yes

Documents

Jump to:

Data Sheets

Programming Specifications

White Papers

Code Examples

Development Environment

  • Integrated Development Environments
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Debug Features:
Runtime watch:Supported
I/O Port Trace:True (Requires Compiler Support)
Native Trace:True
SPI Trace:True (Requires Compiler Support)


Learn More
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164330   PartNo: PIC18F44J50 (44PT)
  • Socket: AC164329   PartNo: PIC18F44J50 (44P)
  • Socket: AC164336   PartNo: PIC18F44J50 (44ML)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC18F46J50 FS USB PIM DEMO BOARD
PIC18F46J50 FS USB PIM DEMO BOARD ( MA180024 )

The PIC18F46J50 FS USB Demo Board (MA180024) is a USB 2.0 full speed and low speed demonstration and development board featuring the PIC18F46J50. This is recommended as an initial USB development platform for applications that will be using any of the PIC18F46J50 family microcontrollers including the PIC18F46J50, PIC18F45J50, PIC18F44J50, PIC18F26J50, PIC18F25J50 and PIC18F24J50.

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
3,800
$1.86
 
28
32
3,800
$2.00
 
28
64
3,800
$2.28
 
44
16
3,800
$2.16
 
44
32
3,800
$2.30
 
44
64
3,800
$2.58
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F44J50-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC18F44J50-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC18F44J50T-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy