Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

25AA640A

64Kb 1.8V SPI Serial EEPROM

Status: In Production

Features:

  • 8192 x 8-bit (64 Kbit)
  • Supports SPI modes 0 and 3
  • Up to 10 MHz clock frequency
  • Self-Timed Erase and Write Cycles (5 ms max.)
  • Read current: 5 mA (Max) at 10 MHz
  • Write current: 5 mA (Max) at 10 MHz
  • Standby current: 1 μA (Max) at 5.5 V
  • Block Write Protection: Protect 1/4, 1/2 or Entire Array
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • Industrial (I): -40°C to 85°C
  • Extended (E): -40°C to +125°C
  • Automotive AECQ-100 Qualified1
  • Factory Programming Available
  • Available in standard packages including 8-lead PDIP and SOIC, and advanced packages including 8-lead MSOP, 8-lead TSSOP and 8-lead 2x3 TDFN
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip 25AA640A is a 64 Kb Serial EEPROM utilizing the industry standard Serial Peripheral Interface (SPI) compatible serial bus. The device is organized as one block of 8192 x 8-bit and is optimized for use in consumer electronics, industrial, medical, and automotive applications where reliable and dependable nonvolatile memory storage is essential. Software write protection allows the user to protect ¼, ½, or the entire memory array. A hardware write protect pin is also provided, which additionally protects against inadvertent writes to the status register. The EEPROM is available in a variety of space-saving packaging options.

For product comparison, please consider: AT25640B, 25LC640A

Additional Features
    • 8192 x 8-bit (64 Kbit)
    • Serial Peripheral Interface (SPI) Compatible
      • Supports SPI modes 0 and 3
      • Up to 10 MHz clock frequency
    • Self-Timed Erase and Write Cycles (5 ms max.)
    • Low Power Consumption
      • Read current: 5 mA (Max) at 10 MHz
      • Write current: 5 mA (Max) at 10 MHz
      • Standby current: 1 μA (Max) at 5.5 V
    • Block Write Protection: Protect 1/4, 1/2 or Entire Array
    • More than 1 million erase/write cycles
    • Data retention > 200 years
    • Temperature Ranges Available
      • Industrial (I): -40°C to 85°C
      • Extended (E): -40°C to +125°C
    • Automotive AECQ-100 Qualified1
    • Factory Programming Available
    • Available in standard packages including 8-lead PDIP and SOIC, and advanced packages including 8-lead MSOP, 8-lead TSSOP and 8-lead 2x3 TDFN

    1Contact Microchip for automotive grade products

Parametrics
Name
Value
Density
64 Kbit
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
10 MHz
Page Size (bytes)
32
Write Protect
Quarter, Half, Whole Array
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000
Bus Modes
SPI

Documents

Jump to:

IBIS

Product Line Card

Brochures

Verilog

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164324   PartNo: 25AA640A (8MF)
Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
64K
10 MHz
DFN-S-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.43
64K
10 MHz
DFN-S-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.43
 
20 MHz
SOIC-8, TSSOP-8, UDFN-8
$0.34

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
25AA640A-E/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
25AA640A-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
25AA640A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
25AA640AT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
25AA640AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
25AA640AT-I/MS16KVAO
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
25AA640AT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
25AA640AT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
25AA640A-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
25AA640A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
25AA640AT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
25AA640AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
25AA640AX-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
25AA640AXT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
25AA640A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA640A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA640AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA640AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA640A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
25AA640A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
25AA640A-I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
25AA640AT-E/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy