Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33FJ128MC204

16-bit DSC for Precision Motor Control, PWM a

Status: In Production

Features:

  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
  • Boot, Secure, and General Security for program Flash
  • 8-channel hardware DMA
  • 10-bit ADC, 1.1 Msps or 12-bit, 500 Ksps conversion: two and four simultaneous samples
  • 6-channel 16-bit Motor Control PWM: three duty cycle generators
  • 2-Quadrature Encoder Interface modules
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The dsPIC33F 16-bit device family employs a powerful 16-bit architecture, ideal for applications that rely on high-speed, repetitive computations, as well as control. The devices are pin compatible with the PIC24HJ family of devices, and share a very high degree of compatibility with the dsPIC30F family devices. This allows seamless migration options from/to PIC24F, dsPIC30F and dsPIC33F devices.

Additional Features
  • Operating Conditions:
    • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
    • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
  • High-Performance DSC CPU:
    • Modified Harvard architecture
    • C compiler optimized instruction set
    • 16-bit wide data path
    • 24-bit wide instructions
    • Linear program memory addressing up to 4M instruction words
    • Linear data memory addressing up to 64 Kbytes
    • 83 base instructions: mostly 1 word/1 cycle
    • Two 40-bit accumulators with rounding and saturation options
    • Flexible and powerful addressing modes: Indirect, Modulo and Bit-Reversed Software stack
    • 16 x 16 fractional/integer multiply operations
    • 32/16 and 16/16 divide operations
    • Single-cycle multiply and accumulate: Accumulator write back for DSP operations and Dual data fetch
    • Up to ±16-bit shifts for up to 40-bit data
  • On-Chip Flash and SRAM:
    • Flash program memory
    • Data SRAM
    • Boot, Secure, and General Security for program Flash
  • Direct Memory Access (DMA):
    • 8-channel hardware DMA
    • Up to 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA
    • Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing)
    • Most peripherals support DMA
  • Timers/Capture/Compare/PWM:
    • Timer/Counters, up to five 16-bit timers: Can pair up to make two 32-bit timers
    • One timer runs as a Real-Time Clock with an external 32.768 kHz oscillator and Programmable prescaler
    • Input Capture (up to four channels): Capture on up, down or both edges
    • 16-bit capture input functions and 4-deep FIFO on each capture
    • Output Compare (up to four channels): Single or Dual 16-bit Compare mode and 16-bit Glitchless PWM mode
    • Hardware Real-Time Clock/Calendar (RTCC): Provides clock, calendar, and alarm functions
  • Interrupt Controller:
    • 5-cycle latency
    • 118 interrupt vectors
    • Up to 53 available interrupt sources
    • Up to three external interrupts
    • Seven programmable priority levels
    • Five processor exceptions
  • Digital I/O:
    • Peripheral pin Select functionality
    • Up to 35 programmable digital I/O pins
    • Wake-up/Interrupt-on-Change for up to 21 pins
    • Output pins can drive from 3.0V to 3.6V
    • Up to 5V output with open drain configuration
    • All digital input pins are 5V tolerant
    • 4 mA sink on all I/O pins
  • System Management:
    • Flexible clock options: External, crystal, resonator, internal RC, Fully integrated Phase-Locked Loop (PLL) and Extremely low jitter PLL
    • Power-up Timer
    • Oscillator Start-up Timer/Stabilizer
    • Watchdog Timer with its own RC oscillator
    • Fail-Safe Clock Monitor
    • Reset by multiple sources
  • Power Management:
    • On-chip 2.5V voltage regulator
    • Switch between clock sources in real time
    • Idle, Sleep, and Doze modes with fast wake-up
  • Analog-to-Digital Converters (ADCs):
    • 10-bit ADC, 1.1 Msps or 12-bit, 500 Ksps conversion: two and four simultaneous samples
    • Up to nine input channels with auto-scanning
    • Conversion start can be manual or synchronized with one of four trigger sources and possible in Sleep mode
    • ±2 LSb max integral nonlinearity and ±1 LSb max differential nonlinearity
  • Comparator Module:
    • Two analog comparators with programmable input/output configuration
  • CMOS Flash Technology:
    • Low-power, high-speed Flash technology
    • Fully static design
    • 3.3V (±10%) operating voltage
    • Industrial and Extended temperature
    • Low power consumption
  • Motor Control Peripherals:
    • 6-channel 16-bit Motor Control PWM: three duty cycle generators
    • Independent or complementary mode and programmable dead time and output polarity
    • Edge-aligned or center-aligned, manual output override control, and one Fault input
    • Trigger for ADC conversions
    • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
    • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
    • 2-channel 16-bit Motor Control PWM
    • One duty cycle generator, Independent or Complementary mode and programmable dead time and output polarity
    • Edge-aligned or center-aligned, manual output override control and one fault input
    • Trigger for ADC conversions
    • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
    • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
    • 2-Quadrature Encoder Interface modules
    • Phase A, Phase B, and index pulse input and 16-bit up/down position counter
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
40
CPU Speed (MIPS/DMIPS)
40
Program Memory Size (KB)
128
SRAM (KB)
8
Direct Memory Access Channels
8
Temperature Range (C)
-40 to 150
Operating Voltage Range (V)
3 to 3.6
Pin Count
44
Comparators
2
Analog Peripherals
1-A/D 9x12-bit @ 1100(ksps) 1-D/A 0x4-bit
UART
2
SPI
2
I2C
1
Timers
5 x 16-bit 2 x 32-bit
Motor Control PWM Outputs
8
Input Capture
4
Max PWM outputs (including complementary)
12
Number of PWM Time Bases
2
Output Compare Channels
4
Class B Hardware
Yes
Quadrature Encoder Interface
2
Peripheral Pin Select / Pin Muxing
Yes

Documents

Jump to:

Programming Specification

Application Notes

Download All

Reference Manual

Download All
03/14/2014
467KB

Application Maestro

Code Examples

08/17/2009
20KB
08/17/2009
31KB
08/17/2009
13KB
12/10/2009
45KB
08/17/2009
16KB
12/10/2009
24KB
08/17/2009
12KB
10/24/2013
49KB

Brochures

Webinars

Development Environment

  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
  • Application Examples
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Debug Features:
Runtime watch:Supported
I/O Port Trace:True (Requires Compiler Support)
Native Trace:True
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
Add To Cart
Demo & Evaluation Boards
PICtail Daughter Board for SD & MMC Cards
PICtail Daughter Board for SD & MMC Cards ( AC164122 )

The PICtailTM Daughter Board For SD™ and MMC cards is a demonstration board for evaluating reading and writing data on SD or MMC cards. It is an expansion board compatible with a number of development tools for 8/16/32bit MCU’s and DSC’s. PICDEM™ demonstration boards. A complete list of compatible PICDEM™ borad is available on Microchip’s website.
...

Learn More
Add To Cart
Ethernet PICtail Plus Daughter Board
Ethernet PICtail Plus Daughter Board ( AC164123 )

The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

Learn More
Add To Cart
IrDA PICtail Plus Daughter Board
IrDA PICtail Plus Daughter Board ( AC164124 )

The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs,...

Learn More
Add To Cart
Speech Playback PICtail Plus Daughter Board
Speech Playback PICtail Plus Daughter Board ( AC164125 )

The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards....

Learn More
Add To Cart
Graphics LCD Controller PICtail Plus SSD1926 Board
Graphics LCD Controller PICtail Plus SSD1926 Board ( AC164127-5 )

The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for...

Learn More
Add To Cart
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD ( AC164128 )

This PICtail Plus Motor Control Daughter Card interfaces with Explorer 16 (DM240001) and the HV/LV Power Module (DM300021 and DM300022). It has a variety of test points that will make debugging of your application easier. It also has hardware support for sensor and sensor-less applications such as Hall sensors, optical encoder, back EMF and current sensing. This uses dsPIC33F device family for the...

Learn More
Add To Cart
PICDEM MC LV Development Board
PICDEM MC LV Development Board ( DM183021 )

The PICDEM MC LV Development Board provides a cost-effective method of evaluating and developing sensored or sensorless brushless DC (BLDC) motor control applications. The board supports Microchip’s 28-pin, PIC18F microcontrollers and dsPIC30F Digital Signal Controllers. The board is capable of controlling motors rated up to 48V and 2.2 Amps.

The development board also comes...

Learn More
Add To Cart
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
MPLAB Starter Kit for dsPIC DSC
MPLAB Starter Kit for dsPIC DSC ( DM330011 )

The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own...

Learn More
Add To Cart
Microstick II
Microstick II ( DM330013-2 )

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit...

Learn More
Add To Cart
dsPICDEM MCLV-2 Development Board
dsPICDEM MCLV-2 Development Board ( DM330021-2 )

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps

...

Learn More
Add To Cart
dsPICDEM MCSM Development Board
dsPICDEM MCSM Development Board ( DM330022 )

The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or...

Learn More
Add To Cart
dsPICDEM MCHV-2 Development System
dsPICDEM MCHV-2 Development System ( DM330023-2 )

The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
dsPICDEM MCHV-3 Development System
dsPICDEM MCHV-3 Development System ( DM330023-3 )

The Microchip dsPICDEM™ MCHV-3 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

...

Learn More
dsPIC DSC DTMF Generation/Detection Libraries

Learn More
dsPIC FSK Generation Library

Learn More
Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
28
128
8
$3.57
DSP, HS-PWM
44
128
8
$3.68
DSP, HS-PWM
28
128
16
$3.82
DSP, CAN, HS-PWM
44
128
16
$4.23
DSP, CAN, HS-PWM
28
32
2
$2.60
DSP, HS-PWM
44
32
2
$2.76
DSP, HS-PWM
28
32
4
$2.87
DSP, HS-PWM
44
32
4
$3.12
DSP, HS-PWM
28
64
8
$3.29
DSP, HS-PWM
44
64
8
$3.39
DSP, HS-PWM
28
64
16
$3.50
DSP, CAN, HS-PWM
44
64
16
$3.89
DSP, CAN, HS-PWM

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33FJ128MC204-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128MC204-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128MC204T-E/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128MC204T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128MC204-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128MC204-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128MC204T-E/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128MC204T-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy