Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33FJ128GP804

Status: In Production

Features:

  • Up to 40 MIPS operation (at 3.0-3.6V)
  • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
  • Single-cycle multiply and accumulate (MAC) with accumulator write back and dual data fetch
  • On-chip 2.5V voltage regulator
  • 10-bit, 11 Msps or 12-bit, 500 Ksps conversion
  • Enhanced CAN (ECAN) module (1 Mbaud) with 2.0B support
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

 •dsPIC33Fs are designed to execute digital filter algorithms and high-speed precision digital control loops, ideal for applications that need to perform under pressure           •General Purpose Digital Signal Controllers (DSCs) with advanced analog and seamless migration options to PIC24F, PIC24H MCUs and dsPIC30F DSCs 

Additional Features
  • Operating Range
    • Up to 40 MIPS operation (at 3.0-3.6V)
    • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
    • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
  • High-Performance dsPIC33FJ core
    • Modified Harvard architecture
    • C compiler optimized instruction set
    • 24-bit wide instructions, 16-bit wide data path
    • Linear program memory addressing up to 4M instruction words
    • Linear data memory addressing up to 64 Kbytes
    • Two 40-bit accumulators with rounding and saturation options
    • Indirect, Modulo and Bit-reversed addressing modes
    • 16 x 16 fractional/integer multiply operations
    • 32/16 and 16/16 divide operations
    • Single-cycle multiply and accumulate (MAC) with accumulator write back and dual data fetch
    • Single-cycle MUL plus hardware divide
    • Up to ±16-bit shifts for up to 40-bit data
    • On-chip Flash and SRAM
  • Direct Memory Access (DMA)
    • 8-channel hardare DMA
    • Up to 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA
    • Most peripherals support DMA
  • Timers/Capture/Compare/PWM
    • Up to five 16-bit and up to two 32-bit Timers/Counters
    • One timer runs as a Real-Time Clock with an external 32.768 kHz oscillator
    • Input Capture (up to four channels) with Capture on up, down or both edges
    • 16-bit capture input functions
    • 4-deep FIFO on each capture
    • Output Compare (up to four channels) with Single or Dual 16-bit Compare mode and 16-bit Glitchless PWM mode
    • Hardware Real-Time Clock/Calendar (RTCC)
  • Interrupt Controller
    • 5-cycle latency
    • 118 interrupt vectors
    • Up to 49 available interrupt sources
    • Up to three external interrups
    • Seven programmable priority levels
    • Five processor exceptions
  • Digital I/O
    • Peripheral pin Select functionality
    • Up to 35 programmable digital I/O pins
    • Wake-up/Interrupt-on-Change for up to 21 pins
    • Output pins can drive from 3.0V to 3.6V
    • Up to 5V output with open drain configuration
    • All digital input pins are 5V tolerant
    • 4 mA sink on all I/O pins
  • System Management
    • Flexible clock options: External, crystal, resonator and internal RC
    • Fully integrated Phase-Locked Loop (PLL)
    • Extremely low jitter PLL
    • Power-up Timer
    • Oscillator Start-up Timer/Stabilizer
    • Watchdog Timer with its own RC oscillator
    • Fail-Safe Clock Monitor
    • Reset by multiple sources
  • Power Management
    • On-chip 2.5V voltage regulator
    • Switch between clock sources in real time
    • Idle, Sleep, and Doze modes with fast wake-up
  • Analog-to-Digital Converters (ADCs)
    • 10-bit, 11 Msps or 12-bit, 500 Ksps conversion
    • Two and four simultaneous samples (10-bit ADC)
    • Up to 13 input channels with auto-scanning
    • Conversion start can be manual or synchronized with one of four trigger sources
    • Conversion possible in Sleep mode
    • ±2 LSb max integral nonlinearity
    • ±1 LSb max differential nonlinearity
  • Other Analog Peripherals
    • Two analog comparators with programmable input/output configuration
    • 4-bit DAC with two ranges for analog comparators
    • 16-bit dual channel 100 Ksps audio DAC
  • Data Converter Interface (DCI) module
    • Codec interface
    • Supports I2S and AC.97 protocols
    • Up to 16-bit data words, up to 16 words per frame
    • 4-word deep TX and RX buffers
  • Communication Modules
    • 4-wire SPI (up to two modules) with I/O interface to simple codecs
    • I2C™ with Full Multi-Master Slave mode support, slave address masking, 7-bit and 10-bit addressing, integrated signal conditioning and bus collision detection
    • UART (up to two modules) with LIN bus support, IrDA® and hardware flow control with CTS and RTS
    • Enhanced CAN (ECAN) module (1 Mbaud) with 2.0B support
    • Parallel Master Slave Port (PMP/EPSP)
    • Programmable Cyclic Redundancy Check (CRC)
  • Debugger Development Support
    • In-circuit and in-application programming
    • Two program breakpoints
    • Trace and run-time watch
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
40
CPU Speed (MIPS/DMIPS)
40
Program Memory Size (KB)
128
SRAM (KB)
16
Direct Memory Access Channels
8
Temperature Range (C)
-40 to 150
Operating Voltage Range (V)
3 to 3.6
Pin Count
44
Comparators
2
Analog Peripherals
1-A/D 13x12-bit @ 1100(ksps) 2-D/A 2x16-bit
UART
2
SPI
2
I2C
1
Timers
5 x 16-bit 2 x 32-bit
Input Capture
4
Max PWM outputs (including complementary)
4
Number of PWM Time Bases
2
Output Compare Channels
4
Number of CAN Modules
1
Type of CAN Module
CAN
Class B Hardware
Yes
Peripheral Pin Select / Pin Muxing
Yes

Documents

Jump to:

Programming Specification

Reference Manual

Download All
03/18/2014
668KB
03/14/2014
467KB

Software

BSDL Files

11/07/2012
11KB

Code Examples

12/10/2009
34KB
08/17/2009
20KB
08/17/2009
31KB
08/17/2009
13KB
12/10/2009
45KB
08/17/2009
16KB
12/10/2009
24KB
08/17/2009
12KB
10/24/2013
49KB

Brochures

Webinars

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Software Libraries
  • Code Examples
  • Application Examples
Demo & Evaluation Boards
PICtail Daughter Board for SD & MMC Cards
PICtail Daughter Board for SD & MMC Cards ( AC164122 )

The PICtailTM Daughter Board For SD™ and MMC cards is a demonstration board for evaluating reading and writing data on SD or MMC cards. It is an expansion board compatible with a number of development tools for 8/16/32bit MCU’s and DSC’s. PICDEM™ demonstration boards. A complete list of compatible PICDEM™ borad is available on Microchip’s website.
...

Learn More
Add To Cart
Ethernet PICtail Plus Daughter Board
Ethernet PICtail Plus Daughter Board ( AC164123 )

The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

Learn More
Add To Cart
IrDA PICtail Plus Daughter Board
IrDA PICtail Plus Daughter Board ( AC164124 )

The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs,...

Learn More
Add To Cart
Speech Playback PICtail Plus Daughter Board
Speech Playback PICtail Plus Daughter Board ( AC164125 )

The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards....

Learn More
Add To Cart
Graphics LCD Controller PICtail Plus SSD1926 Board
Graphics LCD Controller PICtail Plus SSD1926 Board ( AC164127-5 )

The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for...

Learn More
Add To Cart
CAN/LIN PICtail (Plus) Daughter Board
CAN/LIN PICtail (Plus) Daughter Board ( AC164130-2 )

The CAN/LIN PICtail™ (Plus) Daughter Board (AC164130-2) can be used with either the Explorer 16 Board or the PIC18 Explorer Board. This daughter board is used to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces. The PICtail Plus interface is used for connection to Explorer 16 Development...

Learn More
Add To Cart
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
MPLAB Starter Kit for dsPIC DSC
MPLAB Starter Kit for dsPIC DSC ( DM330011 )

The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own...

Learn More
Add To Cart
Microstick II
Microstick II ( DM330013-2 )

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit...

Learn More
Add To Cart
dsPIC33FJ128GP804 44P QFN to 100P Plug-In Module
dsPIC33FJ128GP804 44P QFN to 100P Plug-In Module ( MA330019 )

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Plug-In Module (PIM) is designed to...

Learn More
Add To Cart
dsPIC33FJ128GP804 Graphics Plug-In Module
dsPIC33FJ128GP804 Graphics Plug-In Module ( MA330019-2 )

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Graphics Plug-In-Modules (PIMs)...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Debug Features:
Runtime watch:Supported
I/O Port Trace:True (Requires Compiler Support)
Native Trace:True
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164335   PartNo: DSPIC33FJ128GP804 (44PT)
  • Socket: AC164336   PartNo: DSPIC33FJ128GP804 (44ML)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

...

Learn More
dsPIC DSC DTMF Generation/Detection Libraries

Learn More
dsPIC FSK Generation Library

Learn More
Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
28
128
8
$3.44
DSP
44
128
8
$3.58
DSP
28
128
16
$3.72
DSP, CAN
44
128
16
$3.96
DSP, CAN
28
32
2
$2.53
DSP
44
32
2
$2.66
DSP
28
32
4
$2.76
DSP
44
32
4
$3.01
DSP
28
64
8
$3.12
DSP
44
64
8
$3.29
DSP
28
64
16
$3.42
DSP, CAN
44
64
16
$3.65
DSP, CAN

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33FJ128GP804-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804T-H/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804-H/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804T-E/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804T-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804-I/PTVAO
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804T-I/PTVAO
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804-E/PTVAO
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804T-E/PTVAO
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ128GP804-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128GP804-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128GP804T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128GP804-H/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128GP804T-H/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33FJ128GP804T-E/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy