Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1415

Status: In Production

Features:

  • Latch-up Immunity: Highly Resistant to Ground Bounce and Negative Input Thresholds
  • Matched Rise and Fall Times and Matched Propagation Delay Times
  • Input Will Withstand Negative Swings of Up to 5V
  • High Peak Output Source/Sink Current: 1.5A typically
  • 470 pF in 10.0 ns (typ)
  • 1000 pF in 20.0 ns (typ)
  • Wide Operating Range: 4.5V to 18V
  • Low Output Impedance
  • 850 µA (With Logic ''1'' Input)
  • 100 µA (With Logic ''0'' Input)
  • Can Withstand Up to 0.5 A of Output Reverse Current
  • ESD Protected: 4 kV
  • Low Shoot-Through / Cross-Conduction Current in Output Stage
  • Immune to Double Pulsing the Output with Slow Ramping Input Signals
  • Packaging: 5 Lead SOT-23
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1415/16 devices are small footprint Low-Side MOSFET drivers capable of supplying 1.5A peak output current in a SOT23 5L package. The MCP1415 is an inverting lowside driver meaning that when the input signal is high, the output is low. The MCP1416 is a non-inverting lowside driver meaning that when the input signal is high, the output signal is also high. Although the name of the device is MOSFET driver, these devices have other applications besides driving the gate of a MOSFET. These devices are also used to direct drive a small DC motor, act as buffers for high speed data lines, and level translators to interface low voltage to high voltage.

Additional Features
    • Latch-up Immunity: Highly Resistant to Ground Bounce and Negative Input Thresholds
    • Matched Rise and Fall Times and Matched Propagation Delay Times
    • Input Will Withstand Negative Swings of Up to 5V
    • High Peak Output Source/Sink Current: 1.5A typically
    • High Capacitive Load Drive Capability:
      • 470 pF in 10.0 ns (typ)
      • 1000 pF in 20.0 ns (typ)
    • Wide Operating Range: 4.5V to 18V
    • Low Output Impedance
    • Low Supply Current:
      • 850 µA (With Logic '1' Input)
      • 100 µA (With Logic '0' Input)
    • Can Withstand Up to 0.5 A of Output Reverse Current
    • ESD Protected: 4 kV
    • Low Shoot-Through / Cross-Conduction Current in Output Stage
    • Immune to Double Pulsing the Output with Slow Ramping Input Signals
    • Packaging: 5 Lead SOT-23
Parametrics
Name
Value
MOSFET Driver Type
Low Side
Driver Type
Single
Configuration
Inverting
Peak Output Current (source/sink, A)
1.5/1.5
Output Resistance (source/sink, Ω)
6/4
Maximum Supply Voltage (V)
18
Propagation Delay (Td1/Td2, ns)
41/48
Rise/Fall Time (Tr/Tf, ns)
20/20
Capacitive Load Drive
470 pF in 13 ns
Features
Small footprint

Documents

Jump to:

Brochures


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1415RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1415T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1415T-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy