
Status: In Production
MCP4725 is a single channel, 12-bit, voltage output Digital-to-Analog Converter with integrated EEPROM and an I2C Compatible Serial Interface.
The MCP4725 DAC offers integrated non-volatile memory (EEPROM) which allows DAC register and configuration bit values to be saves at powered off. The VREF pin or the device VDD can be selected as the DAC’s reference voltage. Power-Down modes enable system current reduction when the DAC output voltage is not required. These devices are available in small 6-pin SOT-23 packages.
The MCP4725 SOT-23-6 Evaluation Board is a quick and easy evaluation tool for the MCP4725 12-bit DAC device. It works with Microchip's popular PICkit™ Serial Analyzer or independently with the customer's applications board.
Connect the MCP4725 SOT-23-6 Evaluation Board to the PICkit™ Serial Analyzer and type in the DAC input data in the PICkit™ Serial...
For pricing and availability, contact Microchip Local Sales.