Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP73837

Advanced Stand-Alone Linear Li-Ion/Li-Polymer Charge Management Controller

Status: In Production

Features:

  • USB or AC-adapter dual input full-featured Li-ion charger
  • Automatic Power Source Selection
  • Programmable charge current up to 1 A from AC-adapter
  • Integrated USB control with selectable 100mA and 500mA charge rates
  • Automatic charge control with selectable current threshold and safety timer
  • Power good status output
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP73837 is a highly integrated full-featured linear Li-ion battery charger with both USB and AC-adapter inputs. Automatic Power Source Selection simplifies the design of battery chargers for applications that are powered from either a USB port or an AC adapter. For USB-powered systems, the MCP73837 specifically adheres to the current limits governed by the USB application. Also includes safety features such as cell temperature monitoring, on-chip thermal regulation and safety timers. Available in 10-pin 3mm x 3mm DFN package or 10-pin MSOP package.

Additional Features
    • USB or AC-adapter dual input full-featured Li-ion charger
    • Automatic Power Source Selection
    • Programmable charge current up to 1 A from AC-adapter
    • Integrated USB control with selectable 100mA and 500mA charge rates
    • Automatic charge control with selectable current threshold and safety timer
    • Power good status output
Parametrics
Name
Value
Linear Mode
Yes
# of Cells
1
Int/Ext FET
Int
Vcc Range (V)
3.75 to 6.0
Voltage Regulation Accuracy (%)
0.5
Temperature Monitor
Yes
Charge Safety Timers
Yes
Max Thermal Regulation
Yes

Documents

Jump to:

Data Sheets

  
1218KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board
MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board ( MCP7383XEV-DIBC )

The MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board demonstrates Microchip's stand-alone Linear Li-Ion Battery Chargers - MCP73837 and MCP73838. The MCP73837/8 require only minimum components to implement a complete battery charge management circuit. The MCP73837/8 are designed to select AC-Adapter or USB-Port Power Source automatically where AC-Adapter provides the charge current...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP73837-FCI/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP73837-FJI/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP73837T-FCI/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP73837T-FJI/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP73837-NVI/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP73837T-NVI/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP73837-FCI/MF
0.023900
0.041667
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP73837-FJI/MF
0.023900
0.041667
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP73837T-FCI/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP73837T-FJI/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP73837T-NVI/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP73837-NVI/MF
0.023900
0.041667
10
DFN
3x3x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy