Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1825

500mA Low Voltage, Low IQ LDO

Status: In Production

Features:

  • Up to 500 mA output load current
  • Low dropout voltage: 210 mV typical at 500 mA
  • Output voltage from 0.8V to 5.0V, both fixed and adjustable
  • Stable with 1.0 µF ceramic output capacitor
  • Power good output with adjustable delay
  • Low supply current: 120 µA (typ)
  • Low shutdown current: 0.1 µA (typ)
  • DFN-8 2x3 and SOIC-8 Pb-free packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1825/MCP1825S is a 500 mA Low Dropout (LDO) linear regulator that provides high current and low output voltages. The MCP1825 comes in a fixed or adjustable output voltage version, with an output voltage range of 0.8V to 5.0V. The 500 mA output current capability, combined with the low output voltagecapability, make the MCP1825 a good choice for new sub-1.8V output voltage LDO applications that have high current demands. The MCP1825S is a 3-pin fixed voltage version. The MCP1825/MCP1825S is stable using ceramic output capacitors that inherently provide lower output noise and reduce the size and cost of the entire regulator solution. Only 1 μF of output capacitance is needed to stabilize the LDO.




Additional Features
    • Up to 500 mA output load current
    • Low dropout voltage: 210 mV typical at 500 mA
    • Output voltage from 0.8V to 5.0V, both fixed and adjustable
    • Stable with 1.0 µF ceramic output capacitor
    • Power good output with adjustable delay
    • Low supply current: 120 µA (typ)
    • Low shutdown current: 0.1 µA (typ)
    • DFN-8 2x3 and SOIC-8 Pb-free packages
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
500
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
500
VIN Min (V)
2.1
VIN Max (V)
6
VOUT (V)
0.8 1.2 1.8 2.5 3.0 3.3 5.0
Voltage Drop Typ (mV)
210
IGND Typ (µA)
120
Tol Typ %
±0.5
PSRR 1 kHz (dB)
60
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheets

06/23/2015
632KB

Brochures

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SOT223-5 Voltage Reg Eval Board
SOT223-5 Voltage Reg Eval Board ( SOT223-5EV-VREG )
(Not Recommended for new design)

The SOT223-5 Voltage Regulator Evaluation Board is designed to be used to facilitate the evaluation of Microchip’s voltage regulators or to be used as a standalone voltage regulator board. Jumpers have been placed on the board to facilitate testing of specific voltage regulator parameters. The jumpers may also be used to select pull-up and pull-down voltage levels.

Learn More
Add To Cart
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board ( TO263-5EV-VREG )

The TO220-5 / TO263-5 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the TO220-5 and TO263-5 package. The TO220-5 / TO263-5 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator of their choosing to the board and perform...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1825S-1802E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1825S-0802E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1825S-1202E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1825S-1802E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1825S-2502E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1825S-3002E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1825S-3302E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1825S-5002E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1825ST-0802E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825ST-1202E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825ST-1802E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825ST-2502E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825ST-3002E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825ST-3302E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825ST-3302E/DBVAO
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825ST-5002E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825SUT-1202E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1825T-0802E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825T-1202E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825T-1802E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825T-2502E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825T-3002E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825T-3302E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825T-3302E/DCVAO
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825T-5002E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825T-ADJE/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1825-0802E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1825-1202E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1825-1802E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1825-2502E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1825-3002E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1825-3302E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1825-5002E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1825-ADJE/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1825S-0802E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1825S-1202E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1825S-1802E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1825S-2502E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1825S-3002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1825S-3302E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1825S-5002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1825ST-0802E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1825ST-1202E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1825ST-1802E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1825ST-2502E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1825ST-3002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1825ST-3302E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1825ST-3302E/EBVAO
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1825ST-5002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1825T-0802E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825T-1202E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825T-1802E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825T-2502E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825T-3002E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825T-3302E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825T-5002E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825T-ADJE/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825T-ADJE/ETVAO
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1825-2502E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1825-3302E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1825-5002E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1825-ADJE/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1825S-0802E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1825S-2502E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1825S-3302E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1825S-5002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1825-0802E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1825-1202E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1825-1802E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1825-3002E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1825S-1202E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1825S-3002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy