Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1826

1.0A LDO

Status: In Production

Features:

  • Up to 1A output load current
  • Low dropout voltage 300 mV (typ)
  • Output voltage from 0.8V to 5.0V, both fixed and adjustable
  • Stable with 1.0 µF ceramic output cap
  • Power good output
  • Low supply current 120 µA (typ)
  • Low shutdown current of less than 0.1 µA (typ)
  • DDPAK-5, TO-220-5, SOT223-5 Pb-free packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1826 is a 1A, ceramic output cap stable, low output voltage, Low Dropout Regulator (LDO) with shutdown and power good functions (fixed output version only). It is part of the family of LDOs that includes 500 mA MCP1825 and 1.5A MCP1827. The MCP1826 comes in thermally enhanced DDPAK-5 and TO-220-5 packages as well as space-efficient SOT223-5 package.

Additional Features
    • Up to 1A output load current
    • Low dropout voltage 300 mV (typ)
    • Output voltage from 0.8V to 5.0V, both fixed and adjustable
    • Stable with 1.0 µF ceramic output cap
    • Power good output
    • Low supply current 120 µA (typ)
    • Low shutdown current of less than 0.1 µA (typ)
    • DDPAK-5, TO-220-5, SOT223-5 Pb-free packages
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
1000
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
1000
VIN Min (V)
2.3
VIN Max (V)
6
VOUT (V)
0.8 1.2 1.8 2.5 3.0 3.3 5.0
Voltage Drop Typ (mV)
250
IGND Typ (µA)
120
Tol Typ %
±0.5
PSRR 1 kHz (dB)
60
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheet

02/01/2013
826KB

Brochures

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
SOT223-5 Voltage Reg Eval Board
SOT223-5 Voltage Reg Eval Board ( SOT223-5EV-VREG )
(Not Recommended for new design)

The SOT223-5 Voltage Regulator Evaluation Board is designed to be used to facilitate the evaluation of Microchip’s voltage regulators or to be used as a standalone voltage regulator board. Jumpers have been placed on the board to facilitate testing of specific voltage regulator parameters. The jumpers may also be used to select pull-up and pull-down voltage levels.

Learn More
Add To Cart
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board ( TO263-5EV-VREG )

The TO220-5 / TO263-5 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the TO220-5 and TO263-5 package. The TO220-5 / TO263-5 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator of their choosing to the board and perform...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1826S-0802E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1826S-2502E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1826S-3002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1826S-1202E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1826-1802E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1826-1202E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1826-3002E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1826-5002E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1826S-0802E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826S-1002E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826S-1202E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826S-1802E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826S-2502E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826S-3002E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826S-3302E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826S-5002E/DB
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826S-5002E/DBVAO
0.115700
0.217949
3
SOT-223
-
Matte Tin
e3
MCP1826ST-0802E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1826ST-1002E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1826ST-1202E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1826ST-1802E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1826ST-2502E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1826ST-3002E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1826ST-3302E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1826ST-5002E/DB
0.115700
0.219250
3
SOT-223
-
Matte Tin
e3
MCP1826T-0802E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1826T-1202E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1826T-1802E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1826T-2502E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1826T-3002E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1826T-3302E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1826T-5002E/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1826T-ADJE/DC
0.016500
0.350000
5
SOT-223
-
Matte Tin
e3
MCP1826-0802E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1826-1202E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1826-1802E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1826-2502E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1826-3002E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1826-3302E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1826-5002E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1826-ADJE/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1826S-0802E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1826S-1202E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1826S-1802E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1826S-2502E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1826S-3002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1826S-3302E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1826S-5002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1826ST-0802E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1826ST-1202E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1826ST-1802E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1826ST-2502E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1826ST-3002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1826ST-3302E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1826ST-5002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1826T-0802E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1826T-1202E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1826T-1802E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1826T-2502E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1826T-3002E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1826T-3302E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1826T-5002E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1826T-ADJE/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1826-0802E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1826-2502E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1826-3302E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1826-ADJE/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1826S-1802E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1826S-3302E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1826S-5002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy