Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP14E3

4.0A Dual High-Speed Power MOSFET Driver with Enable

Status: In Production

Features:

  • High peak output current: 4A (typical)
  • Dual output drivers, with independent enable function for each driver
  • Low shoot-through/cross-conduction current in output stage
  • Wide input supply operating range: 4.5 to 18V
  • 2200 pF in 15 nsec (typical)
  • 5600 pF in 26 nsec (typical)
  • Short delay times: 50 nsec(typical)
  • Low output impedance: 3.0Ω (typical)
  • Latch-up protected: will withstand 1.5A reverse current
  • Input are TTL/CMOS compatiple and will withstand negative swings up to 5V
  • ESD protected: 4kV
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP14E3/E4/E5 devices are a family of 4.0 A, dual output MOSFET drivers with separate enable functions for each output. As MOSFET drivers, the MCP14E3/E4/E5 can charge 2200 pF gate capacitance in under 15 nsec (typical). The inputs are TTL/CMOS compatible, with 300 mV of hysteresis between the high and low input levels, providing noise immunity while allowing the device to be driven from slow rising and falling signals. The MCP14E3 offers dual inverting outputs, the MCP14E4 offers dual non-inverting outputs, and the MCP14E5 offers complimentary outputs.

Additional Features
    • High peak output current: 4A (typical)
    • Dual output drivers, with independent enable function for each driver
    • Low shoot-through/cross-conduction current in output stage
    • Wide input supply operating range: 4.5 to 18V
    • High capacitive load drive capability:
      • 2200 pF in 15 nsec (typical)
      • 5600 pF in 26 nsec (typical)
    • Short delay times: 50 nsec(typical)
    • Low output impedance: 3.0Ω (typical)
    • Latch-up protected: will withstand 1.5A reverse current
    • Input are TTL/CMOS compatiple and will withstand negative swings up to 5V
    • ESD protected: 4kV
Parametrics
Name
Value
MOSFET Driver Type
Low Side
Driver Type
Dual
Configuration
Inverting
Peak Output Current (source/sink, A)
4.0/4.0
Output Resistance (source/sink, Ω)
2.5/2.5
Maximum Supply Voltage (V)
18
Propagation Delay (Td1/Td2, ns)
46/50
Rise/Fall Time (Tr/Tf, ns)
15/18
Capacitive Load Drive
2200 pF in 15 ns
Features
Enable pin

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP14E3T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP14E3-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP14E3-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP14E3-E/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
MCP14E3T-E/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy