Microchip Technology Inc
product primary image

PIC24FJ192GB110

Status: In Production

Features:

  • Up to 16 MIPS performance
  • 16 x 16 Hardware Multiply, Single Cycle Execution
  • 12-bit x 16-bit Hardware Divider
  • C Compiler Optimized Instruction Set
  • Run, Idle and Sleep modes
  • Multiple, Switchable Clock Modes for Optimum Performance and Power Management
  • Run mode: 1 mA/MIPS, 2.0V Typical
  • Sleep mode Current Down to 100 nA Typical
  • Standby Current with 32 kHz Oscillator:2.5 uA,2.0V typical
  • Self-Reprogrammable under Software Control
  • 10,000 erase/write cycles
  • 20 year data retention
  • EEprom emulation capable
  • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
  • On-chip LDO Voltage Regulator
  • JTAG Boundary Scan and Flash Memory Program Support
  • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
  • Watchdog Timer with separate RC oscillator
  • 10-bit ADC, 16 channels, 500k samples per second
  • Three Analog comparators
  • USB v2.0 On-the-Go compliant
  • Dual role capable, can act as either Host or Device
  • Low speed(1.5Mb/s) and full speed(12 Mb/s) operation in host mode
  • Full speed USB operaton in Device mode
  • Supports 32 endpoints
  • On-chip USB transceiver
  • CTMU supports Capacitive Touch applications
  • Perpheral Pin Select allows I/O remapping of many peripherals in real time
  • 4xUART Modules with LIN and IrDA support, 4 Deep FIFO
  • 3xSPI ™ Modules with 8 Deep FIFO
  • 3xI2C™ Modules with Master and Slave Modes
  • Five 16-bit Timer Modules
  • Up to 9 Input Capture and 9 Output Compare/PWM with dedicated time base
  • Hardware RTCC, Real-Time Clock Calendar with Alarms
  • PMP, Parallel Master Port, with 16 Address Lines, and 8/16-bit Data
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Ideal for low power (<100nA standby current) and connectivity applications that benefit from the availability of multiple serial ports (3xI2C, 3xSPI), 4xUARTS, and 23 independent timers. Large amounts of RAM (16kB) memory for buffering and large (up to 256kB) Enhanced Flash program memory make it ideal for embedded control and monitoring applications. PPS (peripheral pin select) aids in configuring the most efficient pin configuration of available I/O, and CTMU provides touch support for up to 64 individual buttons. Supports USB 2.0 for device, Host, and OTG with a complete and free software stack that includes a thumb drive application stack. Available in 64, 80, and 100 pin packages.
USB Application Design Center

Additional Features

      CPU

      • Up to 16 MIPS performance
      • 16 x 16 Hardware Multiply, Single Cycle Execution
      • 12-bit x 16-bit Hardware Divider
      • C Compiler Optimized Instruction Set

      nanoWatt Power Managed Modes

      • Run, Idle and Sleep modes
      • Multiple, Switchable Clock Modes for Optimum Performance and Power Management
      • Run mode: 1 mA/MIPS, 2.0V Typical
      • Sleep mode Current Down to 100 nA Typical
      • Standby Current with 32 kHz Oscillator:2.5 uA,2.0V typical

      Flash Program Memory

      • Self-Reprogrammable under Software Control
      • 10,000 erase/write cycles
      • 20 year data retention
      • EEprom emulation capable

      System

      • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
      • On-chip LDO Voltage Regulator
      • JTAG Boundary Scan and Flash Memory Program Support
      • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
      • Watchdog Timer with separate RC oscillator

      Analog Features

      • 10-bit ADC, 16 channels, 500k samples per second
      • Three Analog comparators

      Universal Serial Bus Features

      • USB v2.0 On-the-Go compliant
      • Dual role capable, can act as either Host or Device
      • Low speed(1.5Mb/s) and full speed(12 Mb/s) operation in host mode
      • Full speed USB operaton in Device mode
      • Supports 32 endpoints
      • On-chip USB transceiver

      Peripherals

      • CTMU supports Capacitive Touch applications
      • Perpheral Pin Select allows I/O remapping of many peripherals in real time
      • 4xUART Modules with LIN and IrDA support, 4 Deep FIFO
      • 3xSPI ™ Modules with 8 Deep FIFO
      • 3xI2C™ Modules with Master and Slave Modes
      • Five 16-bit Timer Modules
      • Up to 9 Input Capture and 9 Output Compare/PWM with dedicated time base
      • Hardware RTCC, Real-Time Clock Calendar with Alarms
      • PMP, Parallel Master Port, with 16 Address Lines, and 8/16-bit Data
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
32
CPU Speed (MIPS/DMIPS)
16
Program Memory Size (KB)
192
SRAM (KB)
16
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2 to 3.6
Pin Count
100
Comparators
3
Analog Peripherals
1-A/D 16x10-bit @ 500(ksps)
UART
4
SPI
3
I2C
3
Timers
23 x 16-bit 11 x 32-bit
Input Capture
9
Max PWM outputs (including complementary)
9
Number of PWM Time Bases
9
Output Compare Channels
9
USB Interface
FS Device/Host/OTG
Peripheral Pin Select / Pin Muxing
Yes
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Data Sheets

Migration Documents

Application Notes

Download All

Reference Manual

Download All
03/18/2014
668KB
03/14/2014
467KB
02/22/2013
294KB
02/22/2013
184KB

Software

Boundary Scan BSDL

09/24/2010
21KB

Schematics

Quick Start Guides

Sell Sheets

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Software Libraries
Demo & Evaluation Boards
PIC24F USB PIM
PIC24F USB PIM ( MA240014 )

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 100-pin PIC24FJ256GB110 MCU...

Learn More
Add To Cart
PIC24F Curiosity Development Board
PIC24F Curiosity Development Board ( DM240004 )

The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

Learn More
Add To Cart
USB PICtail Plus Daughter Board
USB PICtail Plus Daughter Board ( AC164131 )

The USB PICtail. Plus Daughter Board is a USB demonstration board for evaluating Microchip Technology’s 16 and 32-bit USB product lines using the Explorer 16 development board.

Learn More
Add To Cart
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
MPLAB Starter Kit for PIC24F
MPLAB Starter Kit for PIC24F ( DM240011 )

The PIC24F Starter Kit contains everything needed to begin exploring the high performance and versatility of the PIC24F microcontroller family. This inexpensive kit includes an integrated in-circuit debugger and programmer, USB device and host connectors, tri color LED, capacitive touch pad and an OLED display. Menu driven demonstration software supports data logging, thumb drive, and graphics...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
Runtime watch:Supported
Native Trace:True
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164323   PartNo: PIC24FJ192GB110 (100PF)
  • Socket: AC164323   PartNo: PIC24FJ192GB110 (100PT)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader for PIC24 and dsPIC33

Microchip Easy Bootloader for PIC24 and dsPIC33

The

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
128
16,384
$3.35
UART, SPI, I2C
80
128
16,384
$3.61
UART, SPI, I2C
100
128
16,384
$3.82
UART, SPI, I2C
64
128
16,384
$3.53
USB, UART, SPI, I2C
80
128
16,384
$3.79
USB, UART, SPI, I2C
100
128
16,384
$4.00
USB, UART, SPI, I2C
64
192
16,384
$3.56
UART, SPI, I2C
80
192
16,384
$3.82
UART, SPI, I2C
100
192
16,384
$4.03
UART, SPI, I2C
64
192
16,384
$3.74
USB, UART, SPI, I2C
80
192
16,384
$4.00
USB, UART, SPI, I2C
100
192
16,384
$4.21
USB, UART, SPI, I2C
64
256
16,384
$3.77
UART, SPI, I2C
80
256
16,384
$4.03
UART, SPI, I2C
100
256
16,384
$4.24
UART, SPI, I2C
64
256
16,384
$3.95
USB, UART, SPI, I2C
80
256
16,384
$4.21
USB, UART, SPI, I2C
100
256
16,384
$4.42
USB, UART, SPI, I2C
64
64
16,384
$3.11
UART, SPI, I2C
80
64
16,384
$3.37
UART, SPI, I2C
100
64
16,384
$3.93
UART, SPI, I2C
64
64
16,384
$3.29
USB, UART, SPI, I2C
80
64
16,384
$3.56
USB, UART, SPI, I2C
100
64
16,384
$3.77
USB, UART, SPI, I2C

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC24FJ192GB110-I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC24FJ192GB110-I/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy