Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1270AN

Voltage Supervisor with Manual Reset Input

Status: In Production

Features:

  • 2.63V, 2.93V, 3.08V, 4.38V and 4.63V Trip Points (Typical)
  • Manual Reset Input
  • Standard: 280 ms (Typical)
  • Optional: 2.19 ms, and 35 ms (Typical)
  • Power Consumption <=15 µA max
  • No glitches on outputs during power-up
  • Push-Pull Output and Open-Drain Output
  • Push-Pull Output
  • TC1270, TC1271, TCM811, TCM812
  • Fully Static Design
  • Low-Voltage Operation (1.0V)
  • >=4 kV Human Body Model (HBM)
  • >=400V Machine Model (MM)
  • 40°C to +125°C
  • 4-Lead SOT-143
  • 5-Lead SOT-23
  • Pb-free Device
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The TC1270A, TC1271A and TC1270AN are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. A manual reset input is provided to override the reset monitor, and is suitable for use as a push-button reset. The TC1270A has a push-pull, active-low RESET output, the TC1271A has a push-pull, active-high RESET output and TC1270AN has an open-drain, active-low RESET output.. All devices are available in industry standard pin-out and industry standard 4-Pin SOT-143 and 5-pin SOT23 packages. The TC1270A/70AN/71A are optimized to reject fast transient glitches on the VCC line and are suitable for all battery powered applications.

Additional Features
    • Precision Voltage Monitor
      • 2.63V, 2.93V, 3.08V, 4.38V and 4.63V Trip Points (Typical)
    • Manual Reset Input
    • Reset Time-Out Delay:
      • Standard: 280 ms (Typical)
      • Optional: 2.19 ms, and 35 ms (Typical)
    • Power Consumption <=15 µA max
    • No glitches on outputs during power-up
    • Active Low Output Options:
      • Push-Pull Output and Open-Drain Output
    • Active High Output Option:
      • Push-Pull Output
    • Replacement for (Specification compatible with):
      • TC1270, TC1271, TCM811, TCM812
    • Fully Static Design
    • Low-Voltage Operation (1.0V)
    • ESD Protection:
      • >=4 kV Human Body Model (HBM)
      • >=400V Machine Model (MM)
    • Extended (E) Temperature Range:
      • 40°C to +125°C
    • Package Options:
      • 4-Lead SOT-143
      • 5-Lead SOT-23
      • Pb-free Device
Parametrics
Name
Value
Product Type
Supervisor
Manual Reset
Yes
Operating Temp. Range (°C)
-40 to 125
Vcc Range (V)
1.0 - 5.5
Nominal Reset Voltage (V)
2.7, 3, 3.15, 4.5, 4.75
Reset Type
Active Low
Output
Open-Drain
Typical Reset Pulse Width (ms)
280
Typical Supply Current (µA)
7

Documents

Jump to:

Data Sheets

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Voltage Supervisor SOT23-5/6 Evaluation Board
Voltage Supervisor SOT23-5/6 Evaluation Board ( VSUPEV2 )

This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC1270ANLAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANLBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANLVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANMAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANMBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANMVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANRAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANRBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANRVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANSAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANSBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANSVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANTAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANTBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANTVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
TC1270ANLAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANLBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANLVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANMAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANMBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANMVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANRAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANRBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANRVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANSAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANSBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANSVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANTAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANTBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
TC1270ANTVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy