Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1802

High PSRR 300 mA LDO, Vin 10V max, Vout =0.9V

Status: Not Recommended for new designs

Features:

  • 300 mA Maximum Output Current
  • High PSRR: 70 dB typical @ 10 kHz
  • Low Drop Out Voltage, 200 mV (typical) @ 100 mA
  • 25 µA Typical Quiescent Currents
  • Wide Input Operating Voltage Range: 2.0V to 10.0V
  • Stable with Ceramic Output Capacitors
  • Current Limit Protection
  • Shutdown pin
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1802 is a 300 mA, high PSRR, ceramic output capacitor stable Low Dropout (LDO) voltage regulator with shutdown. MCP1802 provides a low noise, highly stable output due to its excellent transient response while consuming only 25 µA of quiescent current. MCP1802's overcurrent limit with current foldback provides short-circuit protection.

Please consider this device MCP1755

Additional Features
    • 300 mA Maximum Output Current
    • High PSRR: 70 dB typical @ 10 kHz
    • Low Drop Out Voltage, 200 mV (typical) @ 100 mA
    • 25 µA Typical Quiescent Currents
    • Wide Input Operating Voltage Range: 2.0V to 10.0V
    • Stable with Ceramic Output Capacitors
    • Current Limit Protection
    • Shutdown pin
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
IOUT #2
IOUT #3
IOUT #4
IOUT (mA)
300
VIN Max (V)
10
VOUT (V)
0.9 1.2 1.8 2.5 3.0 3.3 5.0 6.0
Voltage Drop Typ (mV)
800
IGND Typ (µA)
25
Tol Typ %
±2
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheet

10/11/2010
405KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SOT23-5 Voltage Regulator Evaluation Board
SOT23-5 Voltage Regulator Evaluation Board ( SOT23-5EV-VREG )

The SOT23-5 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the SOT23-5 package. The SOT23-5 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator of their choosing to the board and perform quiescent current, ground current,...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1802T-0902I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1802T-5002I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1802T-1802I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1802T-2502I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1802T-3302I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1802T-3002I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1802T-1202I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1802T-6002I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy