Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1402

Status: In Production

Features:

  • Space-saving 5-Lead SOT-23 Package
  • Wide Input Supply Operating Voltage Range: 4.5 V to 18V
  • Low Shoot-Through/Cross-Conduction Current in Output Stage
  • 470 pF in 19 ns (Typical)
  • 1000 pF in 34 ns (Typical)
  • Matched, Short 35 ns Delay Times (Typical)
  • Matched, Fast Rise and Fall Times (Under 20 ns, Typical)
  • Low Output Impedance: Less Than 12 ohms (Typical)
  • 850 µA (Typical) with 3 V Logic Input
  • 100 µA (Typical) with 0 V Logic Input
  • Latch-Up Protected, Can Withstand Up to 500mA Reverse Current
  • Logic Input Will Withstand Up to 5V Negative Swings
  • ESD Protected
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP1401/02 are high-speed MOSFET drivers capable of providing 500 mA of peak current. The inverting or non-inverting single channel output is directly controlled from either TTL or CMOS (3V to 18V). These devices also feature low shoot-through current, matched rise/fall times and propagation delays which make them ideal for high switching frequency applications.

The MCP1401/02 devices operate from a single 4.5V to 18V power supply and can easily charge and discharge 470 pF gate capacitance in under 19 ns(typical). They provide low enough impedances in both the On and Off states to ensure the MOSFET’s intended state will not be affected, even by large transients.

These devices are highly latch-up resistant under any conditions within their power and voltage ratings. They are not subject to damage when up to 5V of noise spiking (of either polarity) occurs on the Ground pin. They can accept, without damage or logic upset, up to 500 mA of reverse current being forced back into their outputs. All terminals are fully protected against Electrostatic Discharge (ESD) up to 1 kV (HBM) and 300V (MM).

Additional Features
    • Space-saving 5-Lead SOT-23 Package
    • Wide Input Supply Operating Voltage Range: 4.5 V to 18V
    • Low Shoot-Through/Cross-Conduction Current in Output Stage
    • High Capacitive Load Drive Capability:
      • 470 pF in 19 ns (Typical)
      • 1000 pF in 34 ns (Typical)
    • Matched, Short 35 ns Delay Times (Typical)
    • Matched, Fast Rise and Fall Times (Under 20 ns, Typical)
    • Low Output Impedance: Less Than 12 ohms (Typical)
    • Low Supply Current Consumption:
      • 850 µA (Typical) with 3 V Logic Input
      • 100 µA (Typical) with 0 V Logic Input
    • Robust Design:
      • Latch-Up Protected, Can Withstand Up to 500mA Reverse Current
      • Logic Input Will Withstand Up to 5V Negative Swings
      • ESD Protected
Parametrics
Name
Value
MOSFET Driver Type
Low Side
Driver Type
Single
Configuration
Non-inverting
Peak Output Current (source/sink, A)
0.5/0.5
Output Resistance (source/sink, Ω)
12/10
Maximum Supply Voltage (V)
18
Propagation Delay (Td1/Td2, ns)
35/35
Rise/Fall Time (Tr/Tf, ns)
19/15
Capacitive Load Drive
470 pF in 19 ns
Features
Small footprint

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1402T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy