Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1401

Status: In Production

Features:

  • Space-saving 5-Lead SOT-23 Package
  • Wide Input Supply Operating Voltage Range: 4.5 V to 18V
  • Low Shoot-Through/Cross-Conduction Current in Output Stage
  • 470 pF in 19 ns (Typical)
  • 1000 pF in 34 ns (Typical)
  • Matched, Short 35 ns Delay Times (Typical)
  • Matched, Fast Rise and Fall Times (Under 20 ns, Typical)
  • Low Output Impedance: Less Than 12 ohms (Typical)
  • 850 µA (Typical) with 3 V Logic Input
  • 100 µA (Typical) with 0 V Logic Input
  • Latch-Up Protected, Can Withstand Up to 500mA Reverse Current
  • Logic Input Will Withstand Up to 5V Negative Swings
  • ESD Protected
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1401/02 are inverting and non-inverting, 500mA MOSFET drivers in SOT-23 packages. These small package MOSFET drivers allow the gate driver to be positioned close to the MOSFET's physical gate connection, which minimizes gate bounce caused by the parasitic effects of PCB layout. This also minimizes gate rise-times,-fall times, propagation-delay times and shoot-through current; all of which help to increase system efficiency and reduce power dissipation.

Additional Features
    • Space-saving 5-Lead SOT-23 Package
    • Wide Input Supply Operating Voltage Range: 4.5 V to 18V
    • Low Shoot-Through/Cross-Conduction Current in Output Stage
    • High Capacitive Load Drive Capability:
      • 470 pF in 19 ns (Typical)
      • 1000 pF in 34 ns (Typical)
    • Matched, Short 35 ns Delay Times (Typical)
    • Matched, Fast Rise and Fall Times (Under 20 ns, Typical)
    • Low Output Impedance: Less Than 12 ohms (Typical)
    • Low Supply Current Consumption:
      • 850 µA (Typical) with 3 V Logic Input
      • 100 µA (Typical) with 0 V Logic Input
    • Robust Design:
      • Latch-Up Protected, Can Withstand Up to 500mA Reverse Current
      • Logic Input Will Withstand Up to 5V Negative Swings
      • ESD Protected
Parametrics
Name
Value
MOSFET Driver Type
Low Side
Driver Type
Single
Configuration
Inverting
Peak Output Current (source/sink, A)
0.5/0.5
Output Resistance (source/sink, Ω)
12/10
Maximum Supply Voltage (V)
18
Propagation Delay (Td1/Td2, ns)
35/35
Rise/Fall Time (Tr/Tf, ns)
19/15
Capacitive Load Drive
470 pF in 19 ns
Features
Small footprint

Documents

Jump to:

Data Sheet

08/07/2014
330KB

Brochures


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1401T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1401T-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy