Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6032

Status: In Production

Features:

  • Rail-to-Rail Input and Output
  • Unity gain stable
  • Low operating voltage
  • Low quiescent current
  • Low offset voltage
  • AEC-Q100 Grade 1
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP6032 operational amplifier (op amp) has a gain bandwidth of 10 kHz with a low typical operating current of 900 nA and an offset voltage that is less than 150 uV. The MCP6032 uses Microchip's advanced CMOS technology, which provides low bias current, high-speed operation, high open-loop gain and rail-to-rail input and output swing. The MCP6032 operates with a single supply voltage that can be as low as 1.8V, while drawing less than 1 uA of quiescent current. The MCP6032 is available in standard 8-lead SOIC and MSOP packages. AEC-Q100 Grade 1 qualification is available for this device. 

 Check out the MCP6031 PHOTODIODE PICTAIL PLUS  demo board here!

Additional Features
    • Rail-to-Rail Input and Output
    • Unity gain stable
    • Low operating voltage
    • Low quiescent current
    • Low offset voltage
    • AEC-Q100 Grade 1
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
150
# per Package
2
Iq Typical (µA)
0.9
Iq Max (µA)
1.35
GBWP (kHz)
10
Operating Voltage Range (V)
1.8 to 5.5
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
165
PSRR Min (dB)
70
CMRR Min (dB)
70
Vos/Ta (uV/°C)
3
Ib (pA)
1
Aol (dB)
115
PM (deg)
65
Isc (mA)
23
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.004

Documents

Jump to:

Data Sheet

Application Notes

Download All

Spice Model

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MCP6SX2 PGA Photo Diode PICtail Demo Board
MCP6SX2 PGA Photo Diode PICtail Demo Board ( MCP6SX2DM-PCTLPD )

The MCP6SX2 PGA Photodiode PICtail™ Demo Board features a PNZ334 photodiode, MCP6001U op amp, and MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA).

The op amp converts the photodiode’s output current to voltage (transimpedance amplifier). Its output goes to one of the PGA’s inputs. The other PGA input is available for any other desired source. This opens the...

Learn More
Add To Cart
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6032-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP6032T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6032-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6032T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6032T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6032-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy