Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP73811

Single Cell, Li-Ion/Li-Polymer Charge Management Controller

Status: In Production

Features:

  • +/1% Voltage regulation accuracy
  • 4.2V Regulated voltage output
  • On-chip thermal regulation
  • Logic-selectable charge current (85mA or 450mA)
  • Only two external ceramic capacitors required to implement complete charging solution
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

Tiny 500mA charge management controller in SOT23. Includes pass transistor, integrated current sensing and reverse-discharge protection.

Additional Features
    • +/1% Voltage regulation accuracy
    • 4.2V Regulated voltage output
    • On-chip thermal regulation
    • Logic-selectable charge current (85mA or 450mA)
    • Only two external ceramic capacitors required to implement complete charging solution
Parametrics
Name
Value
Linear Mode
Yes
# of Cells
1
Int/Ext FET
Int
Vcc Range (V)
3.75 to 6
Voltage Regulation Accuracy (%)
1
Max Thermal Regulation
Yes

Documents

Jump to:

Data Sheets

06/23/2015
654KB

Brochures

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP7381X Low Cost Battery Charger Eval Bd
MCP7381X Low Cost Battery Charger Eval Bd ( MCP7381XEV )
(Not Recommended for new design)

The MCP7381X Li-Ion Battery Charger Evaluation Board demonstrates the features and abilities for Microchip’s MCP7381X Li-Ion Battery Charger Evaluation Board Simple, Miniature Single-Cell, Fully Integrated Li-Ion / Li-Polymer Charge Management Controllers. The MCP73811/2 are stand-alone highly integrated linear Li-Ion battery chargers that employ a constant current/constant voltage (CCCV)...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP73811T-440I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP73811T-450I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP73811T-420I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP73811T-435I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy