Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1405

4.5 Dual High-Speed Power MOSFET Drivers

Status: In Production

Features:

  • High peak output Current: 4.5A (typ)
  • Independent Enable Function for each Driver
  • Low Shoot-Through/Cross-Conduction Current in output Stage
  • Wide input supply Operating Range: 4.5V to 18V
  • 2200 pF in 15 nsec (typ)
  • 5600 pF in 34 nsec (typ)
  • Short Delay Times: 40 nsec(typ)
  • With Logic ''1'' Input - 1.0mA (typ.)
  • With Logic ''1'' Input - 150uA (typ.)
  • Low output Impedance: 2.2 Ohms (typ)
  • Latch-up Protected: Will withstand 1.5A Reverse Current
  • Logic Input will withstand negative swings Up To 5V
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1403/4/5 devices are a family of 4.5A,dual output buffers/MOSFET drivers. As MOSFET drivers, the MCP1403/4/5 can easily charge 2200 pF gate capacitance in under 28 nsec (max).The inputs are TTL/CMOS compatible and provide 300 mV of hysteresis between the high and low input levels that allows it to be driven from slow rising and falling signals and provide noise immunity.

Additional Features
    • High peak output Current: 4.5A (typ)
    • Independent Enable Function for each Driver
    • Low Shoot-Through/Cross-Conduction Current in output Stage
    • Wide input supply Operating Range: 4.5V to 18V
    • High Capacitive Load drive Capability:
      • 2200 pF in 15 nsec (typ)
      • 5600 pF in 34 nsec (typ)
    • Short Delay Times: 40 nsec(typ)
    • Low Supply Current:
      • With Logic '1' Input - 1.0mA (typ.)
      • With Logic '1' Input - 150uA (typ.)
    • Low output Impedance: 2.2 Ohms (typ)
    • Latch-up Protected: Will withstand 1.5A Reverse Current
    • Logic Input will withstand negative swings Up To 5V
Parametrics
Name
Value
MOSFET Driver Type
Low Side
Driver Type
Dual
Configuration
Complementary
Peak Output Current (source/sink, A)
4.5/4.5
Output Resistance (source/sink, Ω)
2.2/2.8
Maximum Supply Voltage (V)
18
Propagation Delay (Td1/Td2, ns)
40/40
Rise/Fall Time (Tr/Tf, ns)
15/18
Capacitive Load Drive
2200 pF in 15 ns

Documents

Jump to:

Data Sheet

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1405-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP1405T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP1405T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP1405-E/SO
0.438000
0.765957
16
SOIC
.300In
Matte Tin
e3
MCP1405T-E/SO
0.438000
0.800000
16
SOIC
.300In
Matte Tin
e3
MCP1405-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP1405-E/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
MCP1405T-E/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy