Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1702

250mA low IQ LDO

Status: In Production

Features:

  • 2.0 µA quiescent current (typical)
  • Wide input operating voltage range: 2.7V to 13.2V
  • 250 mA Output Current for Output Voltages = 2.5V
  • 200 mA Output Current for Output Voltages < 2.5V
  • Output voltage range 1.2V to 5.5V in 0.1V increments (50 mV increments available upon request)
  • Stable with 1.0 µF to 22 µF ceramic, aluminum, or tantalum output capacitors
  • Short-circuit protection
  • Overtemperature protection
  • Package options: 3-Pin SOT-23A, 3-Pin SOT-89,TO-92-3
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1702 is a CMOS low dropout positive voltage regulator with 250 mA maximum output current. MCP1702 works with input voltage of up to 13.2V and in combination with its low current consumption of 2 µA is an ideal solution for applications using multi-cell, 9V alkaline or one- or two cell lithium-ion batteries.

Additional Features
    • 2.0 µA quiescent current (typical)
    • Wide input operating voltage range: 2.7V to 13.2V
    • High output current capability
      • 250 mA Output Current for Output Voltages = 2.5V
      • 200 mA Output Current for Output Voltages < 2.5V
    • Output voltage range 1.2V to 5.5V in 0.1V increments (50 mV increments available upon request)
    • Stable with 1.0 µF to 22 µF ceramic, aluminum, or tantalum output capacitors
    • Short-circuit protection
    • Overtemperature protection
    • Package options: 3-Pin SOT-23A, 3-Pin SOT-89,TO-92-3
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
250
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
250
VIN Min (V)
2.7
VIN Max (V)
13.2
VOUT (V)
1.2 1.5 1.8 2.5 2.8 3.0 3.3 4.0 5.0
Voltage Drop Typ (mV)
625
IGND Typ (µA)
2
Tol Typ %
±0.4
PSRR 1 kHz (dB)
44
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheet

11/19/2010
427KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SOT23-3 Voltage Regulator Evaluation Board
SOT23-3 Voltage Regulator Evaluation Board ( SOT23-3EV-VREG )

The SOT23-3 Voltage Regulator Evaluation Board is designed to evaluate and test voltage regulators. By soldering the desired device to the evaluation board, the user can easily validate several parameters of the device.

The SOT23-3 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1702T-1202E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-1502E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-1802E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-2102E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-2502E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-2802E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-3002E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-3202E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-3302E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-3602E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-3752E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-4002E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-4202E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-5001E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-5002E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-5002E/MBVAO
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP1702T-1202E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-1502E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-1802E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-2102E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-2202E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-2302E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-2502E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-2702E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-2802E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-3002E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-3302E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-3302E/CBVAO
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-3602E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-4002E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-4101E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-4502E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-4702E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-5002E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702T-5102E/CB
0.014900
0.042667
3
SOT-23A
-
Matte Tin
e3
MCP1702-1202E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-1502E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-1802E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-2502E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-2802E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-3002E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-3302E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-3602E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-4002E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-4002E/TOVAO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1702-5002E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy