Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1827S

1.5A LDO. 133K Analog 0.6um Poly gate, Triple metal w/ESD Fuse process.

Status: In Production

Features:

  • Up to 1.5A output load current
  • Low dropout voltage 330 mV (typ)
  • Output voltage from 0.8V to 5.0V
  • Stable with 1.0 µF ceramic output cap
  • Low supply current 120 µA (typ)
  • DDPAK-3, TO-220-3 Pb-free packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1827S is a 1.5A, ceramic output cap stable, low output voltage, Low Dropout Regulator (LDO). It is part of the family of LDOs that includes 500 mA MCP1825S and 1A MCP1826S. MCP1826S comes in thermally enhanced DDPAK-3 and TO-220-3 packages as well as space-efficient SOT223-3 package

Additional Features
    • Up to 1.5A output load current
    • Low dropout voltage 330 mV (typ)
    • Output voltage from 0.8V to 5.0V
    • Stable with 1.0 µF ceramic output cap
    • Low supply current 120 µA (typ)
    • DDPAK-3, TO-220-3 Pb-free packages
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
1500
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
1500
VIN Min (V)
2.3
VIN Max (V)
6
VOUT (V)
0.8 1.2 1.8 2.5 3.0 3.3 5.0
Voltage Drop Typ (mV)
330
IGND Typ (µA)
120
Tol Typ %
±0.5
PSRR 1 kHz (dB)
60
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheet

03/01/2013
683KB

Brochures

Product Line Card


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1827S-0802E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-1002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-1202E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-2502E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-0802E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-1002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-1202E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-1802E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-2502E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-3002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-3302E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-5002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-0802E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-1002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-1202E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-1802E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-2502E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-3002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-3302E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-5002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827S-1802E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-3302E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-5002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-3002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy