Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1827

1.5A LDO Regulator

Status: In Production

Features:

  • Up to 1.5A output load current
  • Low dropout voltage 330 mV (typ)
  • Output voltage from 0.8V to 5.0V, both fixed and adjustable
  • Stable with 1.0 µF ceramic output cap
  • Power good output
  • Low supply current 120 µA (typ)
  • Low shutdown current of less than 0.1 µA (typ)
  • DDPAK-5, TO-220-5 Pb-free packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1827 is a 1.5A, ceramic output cap stable, low output voltage, Low Dropout Regulator (LDO) with shutdown and power good functions (fixed output version only). It is a feature-rich and thermally enhanced 1.5A LDO in DDPAK-5 and TO-220-5 packages.

Additional Features
    • Up to 1.5A output load current
    • Low dropout voltage 330 mV (typ)
    • Output voltage from 0.8V to 5.0V, both fixed and adjustable
    • Stable with 1.0 µF ceramic output cap
    • Power good output
    • Low supply current 120 µA (typ)
    • Low shutdown current of less than 0.1 µA (typ)
    • DDPAK-5, TO-220-5 Pb-free packages
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
1500
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
1500
VIN Min (V)
2.3
VIN Max (V)
6
VOUT (V)
0.8 1.2 1.8 2.5 3.0 3.3 5.0
Voltage Drop Typ (mV)
330
IGND Typ (µA)
120
Tol Typ %
±0.5
PSRR 1 kHz (dB)
60
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheet

03/01/2013
683KB

Brochures

Product Line Card

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board ( TO263-5EV-VREG )

The TO220-5 / TO263-5 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the TO220-5 and TO263-5 package. The TO220-5 / TO263-5 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator of their choosing to the board and perform...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1827S-0802E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-1002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-1202E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-2502E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827-1202E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827-1802E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827-1002E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827-5002E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827-3002E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827-0802E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827-1002E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827-1202E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827-1802E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827-2502E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827-3002E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827-3302E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827-5002E/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827-ADJE/ET
1.462500
2.520000
5
DDPAK
-
Matte Tin
e3
MCP1827S-0802E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-1002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-1202E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-1802E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-2502E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-3002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-3302E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827S-5002E/EB
1.420000
2.460000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-0802E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-1002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-1202E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-1802E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-2502E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-3002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-3302E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827ST-5002E/EB
1.420000
2.072000
3
DDPAK
-
Matte Tin
e3
MCP1827T-0802E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827T-1002E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827T-1202E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827T-1802E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827T-2502E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827T-3002E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827T-3302E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827T-5002E/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827T-ADJE/ET
1.462500
2.053333
5
DDPAK
-
Matte Tin
e3
MCP1827-0802E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827-2502E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827-3302E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827-ADJE/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
MCP1827S-1802E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-3302E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-5002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MCP1827S-3002E/AB
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy