Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F616

Newer Device Available PIC16F15323

Status: In Production

Features:

  • Flash Program Memory
  • Internal 4/8MHz oscillator
  • Comparator with hysterisis (user configurable)
  • Mid-Range core with 35 Instruction, 8 Stack Levels
  • 25mA Source/Sink current I/O
  • Two 8-bit Timer (TMR0/TMR2)
  • One 16-bit Timer (TMR1)
  • Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • Enhanced Capture Compare PWM (Pulse Width Modulation)
  • Wide Operating Voltage (2.0V – 5.5V)
  • High Voltage PIC16HV616 variant (2.0V – User Defined) with internal shunt regulator
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

For product comparison, please consider: PIC16F15323

Additional Features
    • Flash Program Memory
    • Internal 4/8MHz oscillator
    • Comparator with hysterisis (user configurable)
    • Mid-Range core with 35 Instruction, 8 Stack Levels
    • 25mA Source/Sink current I/O
    • Two 8-bit Timer (TMR0/TMR2)
    • One 16-bit Timer (TMR1)
    • Watchdog Timer (WDT)
    • Enhanced Power-On/Off-Reset
    • Brown-Out Reset (BOR)
    • In Circuit Serial Programming (ICSP)
    • Enhanced Capture Compare PWM (Pulse Width Modulation)
    • Wide Operating Voltage (2.0V – 5.5V)
    • High Voltage PIC16HV616 variant (2.0V – User Defined) with internal shunt regulator
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
3.5
CPU Speed (MIPS/DMIPS)
5
SRAM (B)
128
Capture/Compare/PWM Peripherals
1 ECCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
8 ch, 10-bit
Number of Comparators
2
Temperature Range (°C)
-40 to 150
Operating Voltage Range (V)
2 to 15
Pin Count
14

Documents

Jump to:

Development Environment

  • Integrated Development Environments
  • Compilers
  • Production Programmers
  • Demo & Evaluation Boards
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC8
MPLAB XC8 Compiler ( MPLAB-XC8 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

  • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
...

Learn More
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16F616 (14P)
  • Socket: AC164302   PartNo: PIC16F616 (14SL)
  • Socket: AC164306   PartNo: PIC16F616 (14ST)
  • Socket: AC164324   PartNo: PIC16F616 (16ML)
Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
MCP1631HV Digitally Controlled Programmable Current Source Reference Design
MCP1631HV Digitally Controlled Programmable Current Source Reference Design ( MCP1631RD-DCPC1 )

The MCP1631HV Digitally Controlled Programmable Current Source Reference Design is used to drive and dim one or more power LEDs in a series or parallel topology (depending on the LED’s capability). The reference design may also be used to charge one to four cell NiMH/NiCd or one to two cell Li-Ion battery packs. The board uses the MCP1631HV high-speed analog PWM controller and PIC16F616...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
SRAM (B)
Price 5K
Notes
8
1.75
64
$0.52
 
8
1.75
64
$0.59
 
8
3.5
128
$0.59
 
8
1.75
64
 
 
8
1.75
64
$0.71
 
14
1.75
64
$0.63
0
14
3.5
128
$0.73
0
14
1.75
64
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F616-E/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616-I/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616T-E/ML
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616T-H/MLVAO
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616T-I/ML
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616T-I/ML066
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616T-I/MLVAO
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616-H/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616-H/MLVAO
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616T-I/ML034
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616T-I/ML042
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16HV616-E/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16HV616-I/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16HV616-I/MLVAO
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16HV616T-E/ML
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16HV616T-I/ML
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16HV616T-I/MLVAO
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F616-ME/PL
0.644300
166.6666
80
LQFP
14x14x1.4mm
Matte Tin
e3
PIC16F616-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616-E/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616-H/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616-I/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/ST045
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/ST076
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/ST090
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/ST096
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/ST098
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16HV616-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16HV616-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16HV616T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16HV616T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/ST059
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616-H/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616T-I/ST058
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F616-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616-E/SL087
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616-E/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616-H/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616-I/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-E/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-H/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL048
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL050
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL074
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL086
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL089
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL092
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL094
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL095
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL100
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL101
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16HV616-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16HV616-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16HV616T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16HV616T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16HV616T-I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616-H/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
HA2038-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616T-I/SL105
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F616-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16F616-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16HV616-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16HV616-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16F616-ICD/P
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy