Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC4451

12A Inverting High Speed MOSFET Driver

Status: In Production

Features:

  • Low Shoot-Through/Cross-Conduction in Output Stage
  • High Peak Output Current: 13A (typ)
  • High Continuous Output Current: 2.6A (max)
  • Wide Input Voltage Supply Range: 4.5V-18V.
  • -21 ns with 10,000pF load
  • -42 ns with 22,000 pF Load
  • Latch-up Protection to Withstand 1.5A Output Reverse Current
  • Pin-Compatible with the TC4421/22, TC4421A/22A,andTC4420/29
  • Space-Saving, Thermally-Enhanced, 8-Pin DFN Package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The TC4451/52 are single-output MOSFET Drivers, which are high-current buffer/drivers capable of driving large MOSFETs and Insulated Gate Bipolar Transisitors (IGBT). Their high drive current of over 12A is capable of driving some of largest power transistors in use today. The TC4451/2 have matched leading and falling-edge propogation delay times and have very low cross-conduction current to minimize the overall power dissipation of the device. They will not latch up under any conditions within their power and voltage ratings. They are not subject to damage when up to 5V of noise spiking (of either polarity) occurs on the ground pin. They can accept, without damage or logic upset, more than 1500 mA of reverse current (of either polarity) being forced back into their outputs. Additionally, all terminals are fully protected against up to 4kV of electrostatic discharge.

Additional Features
    • Low Shoot-Through/Cross-Conduction in Output Stage
    • High Peak Output Current: 13A (typ)
    • High Continuous Output Current: 2.6A (max)
    • Wide Input Voltage Supply Range: 4.5V-18V.
    • Matched Fast Rise and Fall Times:
      • -21 ns with 10,000pF load
      • -42 ns with 22,000 pF Load
    • Latch-up Protection to Withstand 1.5A Output Reverse Current
    • Pin-Compatible with the TC4421/22, TC4421A/22A,andTC4420/29
    • Space-Saving, Thermally-Enhanced, 8-Pin DFN Package
Parametrics
Name
Value
MOSFET Driver Type
Low Side
Driver Type
Single
Configuration
Inverting
Peak Output Current (source/sink, A)
12.0/12.0
Output Resistance (source/sink, Ω)
1.0/0.9
Maximum Supply Voltage (V)
18
Propagation Delay (Td1/Td2, ns)
44/44
Rise/Fall Time (Tr/Tf, ns)
30/32
Capacitive Load Drive
10,000 pF in 21 ns

Documents

Jump to:

Data Sheet

08/07/2014
768KB

Software Library

Brochures

Product Line Card

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart
Software Libraries
Analog Simulation - TC4451

The TC4451/52 are single-output MOSFET Drivers, which are high-current buffer/drivers capable of driving large MOSFETs and Insulated Gate Bipolar Transisitors (IGBT). Their high drive current of over...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC4451VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4451VOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4451VPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
TC4451VAT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
TC4451VMF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
TC4451VMF713
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy