Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

25AA040A

4Kb 1.8V SPI Serial EEPROM

Status: In Production

Features:

  • 512 x 8-bit (4 Kbit)
  • Supports SPI modes 0 and 3
  • Up to 10 MHz clock frequency
  • Self-Timed Erase and Write Cycles (5 ms max.)
  • Read current: 5 mA (Max) at 10 MHz
  • Write current: 5 mA (Max) at 10 MHz
  • Standby current: 5 μA (Max) at 5.5 V
  • Block Write Protection: Protect 1/4, 1/2 or Entire Array
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • Industrial (I): -40°C to 85°C
  • Automotive AECQ-100 Qualified1
  • Factory Programming Available
  • Available in standard packages including 8-lead PDIP and SOIC, and advanced packages including 8-lead MSOP, 8-lead TSSOP, 8-lead 2x3 DFN, and 6-lead SOT-23
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip 25AA040A is a 4 Kb Serial EEPROM utilizing the industry standard Serial Peripheral Interface (SPI) compatible serial bus. The device is organized as one block of 512 x 8-bit and is optimized for use in consumer electronics, industrial, medical, and automotive applications where reliable and dependable nonvolatile memory storage is essential. Software write protection allows the user to protect ¼, ½, or the entire memory array. A hardware write protect pin is also provided, which additionally protects against inadvertent writes to the status register and memory array. The EEPROM is available in a variety of space-saving packaging options.

For product comparison, please consider: AT25040B, 25LC040A

Additional Features
      • 512 x 8-bit (4 Kbit)
      • Serial Peripheral Interface (SPI) Compatible
        • Supports SPI modes 0 and 3
        • Up to 10 MHz clock frequency
      • Self-Timed Erase and Write Cycles (5 ms max.)
      • Low Power Consumption
        • Read current: 5 mA (Max) at 10 MHz
        • Write current: 5 mA (Max) at 10 MHz
        • Standby current: 5 μA (Max) at 5.5 V
      • Block Write Protection: Protect 1/4, 1/2 or Entire Array
      • More than 1 million erase/write cycles
      • Data retention > 200 years
      • Temperature Ranges Available
        • Industrial (I): -40°C to 85°C
      • Automotive AECQ-100 Qualified1
      • Factory Programming Available
      • Available in standard packages including 8-lead PDIP and SOIC, and advanced packages including 8-lead MSOP, 8-lead TSSOP, 8-lead 2x3 DFN, and 6-lead SOT-23

     

    1Contact Microchip for automotive grade products

Parametrics
Name
Value
Density
4K bits
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
10 MHz
Page Size (bytes)
16
Write Protect
Quarter, Half, Whole Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000
Bus Modes
SPI

Documents

Jump to:

Data Sheets

Supporting Collateral

Application Notes

Download All

Board Design Files

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
3 MHz
PDIP-8, SOIC-8, TSSOP-8
$0.37
4K
10 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.31
 
3 MHz
PDIP-8, SOIC-8, TSSOP-8
$0.37
 
3 MHz
PDIP-8, SOIC-8, TSSOP-8
$0.37
4K
10 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.31
 
20 MHz
SOIC-8, TSSOP-8, UDFN-8
$0.20

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
25AA040A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
25AA040AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
25AA040AT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
25AA040AT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
25AA040A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
25AA040AX-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
25AA040AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
25AA040AXT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
25AA040A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA040AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA040AT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
25AA040A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy