Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1321

Voltage Supervisor, Open Drain, Active Low

Status: In Production

Features:

  • Low supply current
  • Precision monitoring trip point options of 2.0V to 4.7V (100 mV increment)
  • Reset microcontroller in a power loss event
  • Reset delay time-out option: (1.4 ms, 30 ms, 200 ms, 1600 ms)
  • Watchdog timer input time-out options: (6.3 ms, 102 ms, 1600 ms, 25600 ms)
  • Complementary Reset Output
  • SOT-23-5 Pb-free packaging
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1316/16M/17/18/18M/19/19M/20/21/22 are voltage supervisor devices designed to keep a microcontroller in reset until the system voltage has reached and stablized at a proper level for reliable system operation. These devices also protect from brown-out conditions when the system supply voltage drops below the specified threshold voltage level.

Additional Features
    • Low supply current
    • Precision monitoring trip point options of 2.0V to 4.7V (100 mV increment)
    • Reset microcontroller in a power loss event
    • Reset delay time-out option: (1.4 ms, 30 ms, 200 ms, 1600 ms)
    • Watchdog timer input time-out options: (6.3 ms, 102 ms, 1600 ms, 25600 ms)
    • Complementary Reset Output
    • SOT-23-5 Pb-free packaging
Parametrics
Name
Value
Product Type
Supervisor
Watchdog Timer
Yes
Operating Temp. Range (°C)
-40 to 125
Vcc Range (V)
1.0 - 5.5
Nominal Reset Voltage (V)
2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext)
Reset Type
Active Low/High or High/Low
Output
Dual Output Open-Drain and/or Push-Pull
Typical Reset Pulse Width (ms)
200
Typical Supply Current (µA)
1

Documents

Jump to:

Data Sheet

Product Line Card

Product Line Documents

Brochures

05/16/2011
120KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Voltage Supervisor SOT23-5/6 Evaluation Board
Voltage Supervisor SOT23-5/6 Evaluation Board ( VSUPEV2 )

This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1321T-20LI/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-20QI/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-26GE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29AE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29CE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29DE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29FE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29KE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29LE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29LE/OTV10
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29LE/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-29ME/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-30LE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-31LE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-43BE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-46CE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-46LE/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP1321T-46LE/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy