Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC30F6013A

Status: In Production

Features:

  • Up to 30 MIPS operation
  • DSP Engine for math intensive operations
  • Wide operating voltage range (2.5V to 5.5V)
  • Two CAN bus modules compliant with CAN 2.0B standard
  • 12-bit 200 Ksps Analog-to-Digital Converter (A/D)
  • Data EEPROM memory with 100,000 erase/write cycle (min.) for industrial temperature range, 1M (typical)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

dsPIC30F General Purpose 16-bit Digital Signal Controller

For product comparison, please consider: dsPIC33EP256GM710

Additional Features
  • High-Performance dsPIC30F core
    • Modified Harvard architecture
    • C compiler optimized instruction set architecture
    • 24-bit wide instructions, 16-bit wide data path
    • Up to 30 MIPS operation
    • DSP Engine for math intensive operations
    • Modulo and Bit-Reversed Addressing modes
    • Two, 40-bit wide accumulators with optional saturation logic
    • 17-bit x 17-bit single cycle hardware fractional/ integer multiplier
    • Single cycle Multiply-Accumulate (MAC) operation
    • 40-stage Barrel Shifter
    • Dual data fetch
  • Operating Conditions
    • Wide operating voltage range (2.5V to 5.5V)
    • Industrial and Extended temperature ranges
  • Peripheral Features
    • High current sink/source I/O pins: 25 mA/25 mA
    • Optionally pair up 16-bit timers into 32-bit timer modules
    • 3-wire SPI™ modules (supports 4 Frame modes)
    • I2C™ module supports Multi-Master/Slave mode and 7-bit/10-bit addressing
    • Addressable UART modules with FIFO buffers and selectable pins
    • Two CAN bus modules compliant with CAN 2.0B standard
  • Analog Features
    • 12-bit 200 Ksps Analog-to-Digital Converter (A/D)
    • A/D Conversion available during Sleep and Idle
    • 1 Sample/Hold
    • Multiple Conversion Sequencing Options
  • Special Microcontroller Features
    • Enhanced Flash program memory with 10,000 erase/write cycle (min.) for industrial temperature range, 100K (typical)
    • Data EEPROM memory with 100,000 erase/write cycle (min.) for industrial temperature range, 1M (typical)
    • Self-reprogrammable under software control
    • Power-on Reset (POR), Power-up Timer (PWRT) and Oscillator Start-up Timer (OST)
    • Flexible Watchdog Timer (WDT) with on-chip low power RC oscillator for reliable operation
    • Fail-Safe clock monitor operation
    • Detects clock failure and switches to on-chip low power RC oscillator
    • Programmable code protection
    • In-Circuit Serial Programming™ (ICSP™)
    • DC to 40 MHz external clock input
    • Internal FRC input with PLL active (4x, 8x, 16x)
    • 4 MHz-10 MHz oscillator input with PLL active (4x, 8x, 16x)
    • 10 MHz - 20 MHz oscillator input in HS/2 or HS/3 with PLL active (4x, 8x, 16x)
    • Programmable Brown-out Detection and Reset generation
    • Sleep, Idle and Alternate Clock modes for power management
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
120
CPU Speed (MIPS/DMIPS)
30
Program Memory Size (KB)
132
SRAM (KB)
6
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
80
Analog Peripherals
1-A/D 16x12-bit @ 200(ksps)
UART
2
SPI
2
I2C
1
Timers
5 x 16-bit 2 x 32-bit
Input Capture
8
Max PWM outputs (including complementary)
8
Number of PWM Time Bases
1
Output Compare Channels
8
Number of CAN Modules
2
Type of CAN Module
CAN

Documents

Jump to:

Reference Manuals

Download All

Development Environment

  • Integrated Development Environments
  • Compilers
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164314   PartNo: DSPIC30F6013A (80PF)
  • Socket: AC164320   PartNo: DSPIC30F6013A (80PT)
Learn More
Add To Cart
Demo & Evaluation Boards
dsPICDEM 80-Pin Starter Development Board
dsPICDEM 80-Pin Starter Development Board ( DM300019 )

This development board offers a very economical way to evaluate both the dsPIC30F and dsPIC33F General Purpose and Motor Control Family devices. This board is an ideal prototyping tool to help you quickly develop and validate key design requirements.

Learn More
Add To Cart
Software Libraries
dsPIC DSC DTMF Generation/Detection Libraries

Learn More
dsPIC FSK Generation Library

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
64
132
6
$14.64
DSP
64
132
6
$6.89
DSP
64
144
8
 
DSP
64
144
8
$6.96
DSP
80
132
6
$14.25
DSP
80
132
6
$7.14
DSP
80
144
8
$14.55
DSP
80
144
8
$7.25
DSP

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC30F6013A-20E/PF
0.532000
4.672269
80
TQFP
14x14x1mm
Matte Tin
e3
DSPIC30F6013A-20E/PT
0.366700
3.571429
80
TQFP
12x12x1mm
Matte Tin
e3
DSPIC30F6013A-30I/PF
0.532000
4.672269
80
TQFP
14x14x1mm
Matte Tin
e3
DSPIC30F6013A-30I/PT
0.366700
3.571429
80
TQFP
12x12x1mm
Matte Tin
e3
DSPIC30F6013AT-30I/PF
0.532000
1.127000
80
TQFP
14x14x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy