Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33FJ64MC506

Status: Not Recommended for new designs

Features:

  • Operating Range: • DC – 40 MIPS (40 MIPS @ 3.0-3.6V, -40°C to +85°C) • Industrial temperature range (-40°C to +85°C) High-Performance DSC CPU: • Modified Harvard architecture • C compiler optimized instruction set • 16-bit wide data path • 24-bit wide instructions • Linear program memory addressing up to 4M instruction words • Linear data memory addressing up to 64 Kbytes • 83 base instructions: mostly 1 word/1 cycle • Sixteen 16-bit General Purpose Registers • Two 40-bit accumulators: - With rounding and saturation options • Flexible and powerful addressing modes: - Indirect, Modulo and Bit-Reversed • Software stack • 16 x 16 fractional/integer multiply operations • 32/16 and 16/16 divide operations • Single-cycle multiply and accumulate: - Accumulator write back for DSP operations - Dual data fetch • Up to ±16-bit shifts for up to 40-bit data Direct Memory Access (DMA): • 8-channel hardware DMA: • 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA: - Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing) • Most peripherals support DMA Interrupt Controller: • 5-cycle latency • 118 interrupt vectors • Up to 67 available interrupt sources • Up to 5 external interrupts • 7 programmable priority levels • 5 processor exceptions Digital I/O: • Wake-up/Interrupt-on-Change on up to 24 pins • Output pins can drive from 3.0V to 3.6V • All digital input pins are 5V tolerant • 4 mA sink on all I/O pins System Management: • Flexible clock options: - External, crystal, resonator, internal RC - Fully integrated PLL - Extremely low jitter PLL • Power-up Timer • Oscillator Start-up Timer/Stabilizer • Watchdog Timer with its own RC oscillator • Fail-Safe Clock Monitor • Reset by multiple sources Power Management: • On-chip 2.5V voltage regulator • Switch between clock sources in real time • Idle, Sleep and Doze modes with fast wake-up Timers/Capture/Compare/PWM: • Timer/Counters, up to nine 16-bit timers: - Can pair up to make four 32-bit timers - 1 timer runs as Real-Time Clock with external 32.768 kHz oscillator - Programmable prescaler • Input Capture (up to 8 channels): - Capture on up, down or both edges - 16-bit capture input functions - 4-deep FIFO on each capture • Output Compare (up to 8 channels): - Single or Dual 16-Bit Compare mode - 16-bit Glitchless PWM mode Communication Modules: • 3-wire SPI (up to 2 modules): - Framing supports I/O interface to simple codecs - Supports 8-bit and 16-bit data - Supports all serial clock formats and sampling modes • I2C™ (up to 2 modules): - Full Multi-Master Slave mode support - 7-bit and 10-bit addressing - Bus collision detection and arbitration - Integrated signal conditioning - Slave address masking • UART (up to 2 modules): - Interrupt on address bit detect - Interrupt on UART error - Wake-up on Start bit from Sleep mode - 4-character TX and RX FIFO buffers - LIN bus support - IrDA® encoding and decoding in hardware - High-Speed Baud mode - Hardware Flow Control with CTS and RTS • Enhanced CAN (ECAN™ module) 2.0B active (up to 2 modules): - Up to 8 transmit and up to 32 receive buffers - 16 receive filters and 3 masks - Loopback, Listen Only and Listen All Messages modes for diagnostics and bus monitoring - Wake-up on CAN message - Automatic processing of Remote Transmission Requests - FIFO mode using DMA - DeviceNet™ addressing support Motor Control Peripherals: • Motor Control PWM (up to 8 channels): - 4 duty cycle generators - Independent or Complementary mode - Programmable dead time and output polarity - Edge or center-aligned - Manual output override control - Up to 2 Fault inputs - Trigger for ADC conversions - PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode - PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode • Quadrature Encoder Interface module: - Phase A, Phase B and index pulse input - 16-bit up/down position counter - Count direction status - Position Measurement (x2 and x4) mode - Programmable digital noise filters on inputs - Alternate 16-bit Timer/Counter mode - Interrupt on position counter rollover/underflow Analog-to-Digital Converters (ADCs): • Up to two ADC modules in a device • 10-bit, 1.1 Msps or 12-bit, 500 Ksps conversion: - 2, 4 or 8 simultaneous samples - Up to 32 input channels with auto-scanning - Conversion start can be manual or synchronized with 1 of 4 trigger sources - Conversion possible in Sleep mode - ±2 LSb max integral nonlinearity - ±1 LSb max differential nonlinearity CMOS Flash Technology: • Low-power, high-speed Flash technology • Fully static design • 3.3V (±10%) operating voltage • Industrial temperature • Low-power consumption
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

dsPIC33F Motor Control Digital Signal Controller (DSC) with seamless migration options to PIC24 MCUs and dsPIC30F DSCs in similar packages.

Please consider this device dsPIC33FJ64MC506A

Additional Features
    Operating Range:
  • DC – 40 MIPS (40 MIPS @ 3.0-3.6V, -40°C to +85°C)
  • Industrial temperature range (-40°C to +85°C)High-Performance DSC CPU:
  • Modified Harvard architecture
  • C compiler optimized instruction set
  • 16-bit wide data path
  • 24-bit wide instructions
  • Linear program memory addressing up to 4M instruction words
  • Linear data memory addressing up to 64 Kbytes
  • 83 base instructions: mostly 1 word/1 cycle
  • Sixteen 16-bit General Purpose Registers
  • Two 40-bit accumulators:- With rounding and saturation options
  • Flexible and powerful addressing modes:- Indirect, Modulo and Bit-Reversed
  • Software stack
  • 16 x 16 fractional/integer multiply operations
  • 32/16 and 16/16 divide operations
  • Single-cycle multiply and accumulate:- Accumulator write back for DSP operations- Dual data fetch
  • Up to ±16-bit shifts for up to 40-bit dataDirect Memory Access (DMA):
  • 8-channel hardware DMA:
  • 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA:- Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing)
  • Most peripherals support DMAInterrupt Controller:
  • 5-cycle latency
  • 118 interrupt vectors
  • Up to 67 available interrupt sources
  • Up to 5 external interrupts
  • 7 programmable priority levels
  • 5 processor exceptionsDigital I/O:
  • Wake-up/Interrupt-on-Change on up to 24 pins
  • Output pins can drive from 3.0V to 3.6V
  • All digital input pins are 5V tolerant
  • 4 mA sink on all I/O pinsSystem Management:
  • Flexible clock options:- External, crystal, resonator, internal RC- Fully integrated PLL- Extremely low jitter PLL
  • Power-up Timer
  • Oscillator Start-up Timer/Stabilizer
  • Watchdog Timer with its own RC oscillator
  • Fail-Safe Clock Monitor
  • Reset by multiple sourcesPower Management:
  • On-chip 2.5V voltage regulator
  • Switch between clock sources in real time
  • Idle, Sleep and Doze modes with fast wake-upTimers/Capture/Compare/PWM:
  • Timer/Counters, up to nine 16-bit timers:- Can pair up to make four 32-bit timers- 1 timer runs as Real-Time Clock with external 32.768 kHz oscillator- Programmable prescaler
  • Input Capture (up to 8 channels):- Capture on up, down or both edges- 16-bit capture input functions- 4-deep FIFO on each capture
  • Output Compare (up to 8 channels):- Single or Dual 16-Bit Compare mode- 16-bit Glitchless PWM modeCommunication Modules:
  • 3-wire SPI (up to 2 modules):- Framing supports I/O interface to simple codecs- Supports 8-bit and 16-bit data- Supports all serial clock formats and sampling modes
  • I2C™ (up to 2 modules):- Full Multi-Master Slave mode support- 7-bit and 10-bit addressing- Bus collision detection and arbitration- Integrated signal conditioning- Slave address masking
  • UART (up to 2 modules):- Interrupt on address bit detect- Interrupt on UART error- Wake-up on Start bit from Sleep mode- 4-character TX and RX FIFO buffers- LIN bus support- IrDA® encoding and decoding in hardware- High-Speed Baud mode- Hardware Flow Control with CTS and RTS
  • Enhanced CAN (ECAN™ module) 2.0B active (up to 2 modules):- Up to 8 transmit and up to 32 receive buffers- 16 receive filters and 3 masks- Loopback, Listen Only and Listen All Messages modes for diagnostics and bus monitoring- Wake-up on CAN message- Automatic processing of Remote Transmission Requests- FIFO mode using DMA- DeviceNet™ addressing supportMotor Control Peripherals:
  • Motor Control PWM (up to 8 channels):- 4 duty cycle generators- Independent or Complementary mode- Programmable dead time and output polarity- Edge or center-aligned- Manual output override control- Up to 2 Fault inputs- Trigger for ADC conversions- PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode- PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
  • Quadrature Encoder Interface module:- Phase A, Phase B and index pulse input- 16-bit up/down position counter- Count direction status- Position Measurement (x2 and x4) mode- Programmable digital noise filters on inputs- Alternate 16-bit Timer/Counter mode- Interrupt on position counter rollover/underflowAnalog-to-Digital Converters (ADCs):
  • Up to two ADC modules in a device
  • 10-bit, 1.1 Msps or 12-bit, 500 Ksps conversion:- 2, 4 or 8 simultaneous samples- Up to 32 input channels with auto-scanning- Conversion start can be manual or synchronized with 1 of 4 trigger sources- Conversion possible in Sleep mode- ±2 LSb max integral nonlinearity- ±1 LSb max differential nonlinearityCMOS Flash Technology:
  • Low-power, high-speed Flash technology
  • Fully static design
  • 3.3V (±10%) operating voltage
  • Industrial temperature
  • Low-power consumption
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
80
CPU Speed (MIPS/DMIPS)
40
Program Memory Size (KB)
64
SRAM (KB)
8
Direct Memory Access Channels
8
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
3 to 3.6
Pin Count
64
Analog Peripherals
1-A/D 16x12-bit @ 500(ksps)
UART
2
SPI
2
I2C
2
Timers
9 x 16-bit 4 x 32-bit
Motor Control PWM Outputs
8
Input Capture
8
Max PWM outputs (including complementary)
16
Number of PWM Time Bases
2
Output Compare Channels
8
Number of CAN Modules
1
Type of CAN Module
CAN
Class B Hardware
Yes
Quadrature Encoder Interface
1

Documents

Jump to:

Application Notes

Download All

Reference Manuals

Download All

Board Design Files

Code Examples

  
20KB
  
12KB

Development Environment

  • Integrated Development Environments
  • Compilers
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164327   PartNo: DSPIC33FJ64MC506 (64PT)
Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Demo & Evaluation Boards
PICtail Daughter Board for SD & MMC Cards
PICtail Daughter Board for SD & MMC Cards ( AC164122 )

The PICtailTM Daughter Board For SD™ and MMC cards is a demonstration board for evaluating reading and writing data on SD or MMC cards. It is an expansion board compatible with a number of development tools for 8/16/32bit MCU’s and DSC’s. PICDEM™ demonstration boards. A complete list of compatible PICDEM™ borad is available on Microchip’s website.
...

Learn More
Add To Cart
Ethernet PICtail Plus Daughter Board
Ethernet PICtail Plus Daughter Board ( AC164123 )

The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

Learn More
Add To Cart
IrDA PICtail Plus Daughter Board
IrDA PICtail Plus Daughter Board ( AC164124 )

The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs,...

Learn More
Add To Cart
Speech Playback PICtail Plus Daughter Board
Speech Playback PICtail Plus Daughter Board ( AC164125 )

The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards....

Learn More
Add To Cart
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD ( AC164128 )

This PICtail Plus Motor Control Daughter Card interfaces with Explorer 16 (DM240001) and the HV/LV Power Module (DM300021 and DM300022). It has a variety of test points that will make debugging of your application easier. It also has hardware support for sensor and sensor-less applications such as Hall sensors, optical encoder, back EMF and current sensing. This uses dsPIC33F device family for the...

Learn More
Add To Cart
CAN/LIN PICtail (Plus) Daughter Board
CAN/LIN PICtail (Plus) Daughter Board ( AC164130-2 )

The CAN/LIN PICtail™ (Plus) Daughter Board (AC164130-2) can be used with either the Explorer 16 Board or the PIC18 Explorer Board. This daughter board is used to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces. The PICtail Plus interface is used for connection to Explorer 16 Development...

Learn More
Add To Cart
PICDEM MC LV Development Board
PICDEM MC LV Development Board ( DM183021 )

The PICDEM MC LV Development Board provides a cost-effective method of evaluating and developing sensored or sensorless brushless DC (BLDC) motor control applications. The board supports Microchip’s 28-pin, PIC18F microcontrollers and dsPIC30F Digital Signal Controllers. The board is capable of controlling motors rated up to 48V and 2.2 Amps.

The development board also comes...

Learn More
Add To Cart
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
dsPICDEM 80-Pin Starter Development Board
dsPICDEM 80-Pin Starter Development Board ( DM300019 )

This development board offers a very economical way to evaluate both the dsPIC30F and dsPIC33F General Purpose and Motor Control Family devices. This board is an ideal prototyping tool to help you quickly develop and validate key design requirements.

Learn More
Add To Cart
MPLAB Starter Kit for dsPIC DSC
MPLAB Starter Kit for dsPIC DSC ( DM330011 )

The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own...

Learn More
Add To Cart
dsPICDEM MCLV-2 Development Board
dsPICDEM MCLV-2 Development Board ( DM330021-2 )

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing 3-phase sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications.  The board supports Microchip’s 100-pin motor control Plug-In-Modules (PIMs) for the dsPIC33C, dsPIC33E and dsPIC33F Digital Signal Controllers (DSCs) and also for...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library

Microchip Easy Bootloader (EZBL) Library

...

Learn More
dsPIC DSC DTMF Generation/Detection Libraries

Learn More
dsPIC FSK Generation Library

Learn More
Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
64
64
8
$3.87
DSP, CAN, HS-PWM
80
64
8
$4.41
DSP, CAN, HS-PWM
80
64
8
$4.14
DSP, CAN, HS-PWM
100
64
8
$4.61
DSP, CAN, HS-PWM
100
64
8
$4.33
DSP, CAN, HS-PWM
64
64
16
$4.48
 
64
64
16
$4.21
 
100
64
16
$5.23
 
100
64
16
$4.91
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33FJ64MC506AT-I/PTC27
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ64MC506-I/PFC23
0.540000
4.122222
64
TQFP
14x14x1mm
Matte Tin
e3
DSPIC33FJ64MC506-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ64MC506-I/PTC21
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ64MC506T-I/PFC23
0.540000
0.750000
64
TQFP
14x14x1mm
Matte Tin
e3
DSPIC33FJ64MC506T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ64MC506T-I/PTC21
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33FJ64MC506T-I/PTC22
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy