Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP3553

Status: In Production

Features:

  • 22-bit ADC with automatic internal offset and gain calibration
  • Low output noise 2.5 µVrms
  • 3 µV offset error
  • 2 ppm typical full-scale error
  • 6 ppm maximum INL error
  • Total unadjusted error less than 10 ppm
  • Sample rate 55 sps
  • No digital filter settling time, single command conversions through 3-wire SPI™ interface
  • 120 µA typical (VDD = 2.7V)
  • 140 µA typical (VDD = 5.0V)
  • 8-pin MSOP and SOIC packages
  • Differential inputs with VSS to VDD common mode range
  • 2.7V to 5.5V single supply operation
  • Extended temperature range: -40°C to +125°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. MCP355X devices are 2.7V to 5.5V low-power, 22-bit delta-sigma A/D converters. The devices offer output noise as low as 2.5 µVRMS with a total unadjusted error of less than 10 ppm. The family exhibits less than 6 ppm integral non-linearity (INL) error, 3 µV offset error, and 2 ppm full scale error. The MCP355X devices provide high accuracy and low noise performance for applications where sensor measurements such as pressure, temperature, and humidity are performed. With the internal oscillator and high oversampling rate, minimal external components are required for high accuracy applications. The fully differential analog inputs make it compatible with a wide variety of sensor and measurement applications. The MCP355X devices operate from -40°C to +125°C and are available in the space-saving 8-pin MSOP and SOIC packages.

Additional Features
    • 22-bit ADC with automatic internal offset and gain calibration
    • Low output noise 2.5 µVrms
    • 3 µV offset error
    • 2 ppm typical full-scale error
    • 6 ppm maximum INL error
    • Total unadjusted error less than 10 ppm
    • Sample rate 55 sps
    • No digital filter settling time, single command conversions through 3-wire SPI™ interface
    • Low conversion current
      • 120 µA typical (VDD = 2.7V)
      • 140 µA typical (VDD = 5.0V)
    • 8-pin MSOP and SOIC packages
    • Differential inputs with VSS to VDD common mode range
    • 2.7V to 5.5V single supply operation
    • Extended temperature range: -40°C to +125°C
Parametrics
Name
Value
Typical Supply Current (µA)
140
Typical INL (ppm)
2
Max Sample Rate (samples/sec)
60
Input Type
1 Differential
Interface
SPI
Resolution (bits)
22
Supply Voltage Range (V)
2.7 to 5.5

Documents

Jump to:

Data Sheet

Product Line Card

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MCP3551 Delta Sigma ADC Demo Board
MCP3551 Delta Sigma ADC Demo Board ( MCP3551DM-PCTL )

The MCP3551 Delta-Sigma ADC Demo Board is designed to demonstrate Microchip Technology’s MCP3551 22-Bit Delta-Sigma Analog-to-Digital (ADC) Converter performance using DataView™ software installed on a PC. The demo board can be used with MPLAB® ICD2, PICkit™ 1 Flash Starter Kit, or PICkit™ 2 for developing demonstration/evaluation firmware. Optionally, a second...

Learn More
Add To Cart

Similar Devices

Product
Resolution (bits)
Max Sample Rate
Input type
Price 5K
18
4
1 Differential
$1.73
18
4
2 Differential
$2.08
18
4
2 Differential
$2.25
18
4
4 Differential
$2.83
16
15
1 Differential
$1.57
16
15
2 Differential
$1.89
16
15
2 Differential
$2.04
16
15
4 Differential
$2.57
22
13
1 Differential
$2.84
22
15
1 Differential
$2.84
22
14
1 Differential
$2.84
22
60
1 Differential
$2.84

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP3553T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP3553-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP3553-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP3553T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy