
Status: In Production
MCP4821 is a single channel 12-bit Digital-to-Analog converter (DAC) with internal voltage reference. This device offers high accuracy and low power consumption, and is available in various packages. Communication with the device is accomplished via a simple serial interface using SPI protocols.
The MCP4821 device is a part of the MCP4801/MCP4811/MCP4821 product family, which are single channel 8-bit/10-bit/12-bit DACs with internal voltage reference (VREF). These devices provide very high accuracy and low noise performance, and are suitable for consumer and industrial applications, such as set point control, offset adjustment and sensor calibration applications. The low power consumption and small package options make these devices very attractive for many portable and battery-powered applications. If two outputs are needed then the MCP4802/4812/4822 dual channel product family can be used.
The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)
Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...
For pricing and availability, contact Microchip Local Sales.