Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP9700

Low-Power Linear Active Thermistor IC

Status: In Production

Features:

  • Linear Temperature Slope: 10mV/°C
  • ±4°C Accuracy from 0°C to +70°C
  • -4°C/+6°C Accuracy from -40°C to +150°C
  • Very low Operating Current: 12µA (max)
  • Operates from 2.3V to 5.5V
  • No external Components Required
  • Space-saving SC-70 Package
  • AEC-Q100 Qualified Grade 0
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

Linear Active Thermistor™ ICs are sensors whose output voltage is directly proportional to measured temperature. The MCP9700 can accurately measure temperature from -40C to +150C. The output of the MCP9700 is calibrated to a slope of 10mV/°C and has a DC offset of 500mV. The offset allows reading negative temperatures without the need for a negative supply. The MCP9700 is packaged in space saving 5-pin SC-70 packages, making it ideal for space-critical and low-cost applications.

Additional Features
    • Linear Temperature Slope: 10mV/°C
    • ±4°C Accuracy from 0°C to +70°C
    • -4°C/+6°C Accuracy from -40°C to +150°C
    • Very low Operating Current: 12µA (max)
    • Operates from 2.3V to 5.5V
    • No external Components Required
    • Space-saving SC-70 Package
    • AEC-Q100 Qualified Grade 0
Parametrics
Name
Value
# Temps Monitored
1
Typical Accuracy (°)
1
Max. Accuracy @ 25° (°)
4
Max Input/ Supply Current (µA)
6
Temp. Range (°C)
-40 to +150
Operating Voltage Range (V)
+2.3 to +5.5
Typ Supply Current (µA)
6
Resistance Error Correction
N/A
Beta Compensation
N/A
Ideality Factor
N/A
Device Description
Voltage Temperature Sensor

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP9700 Thermal Sensor PICtail Demo Board
MCP9700 Thermal Sensor PICtail Demo Board ( MCP9700DM-PCTL )

The MCP9700 Temperature-to-Voltage Converter PICtail™ Demo Board demonstrates how to interface the MCP9700 to a microcontroller. This can be used by the system designer as an example of how to integrate an analog temperature sensor into systems.

Learn More
Add To Cart

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.77
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.30
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.42
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.47
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.59
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.77
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.54
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.83
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.70
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.83
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.95
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.01
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.01
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.83
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.47
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.59
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.70
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.83
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.65
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.65
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
.25
2.7 - 5.5
$0.84
Digital Temperature Sensor
.25
2.7 - 5.5
 
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.77
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.65
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.68
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.48
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.60
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.76
Digital Temperature Sensor
1
2.7 - 5.5
$1.39
Digital Temperature Sensor
1
3 - 3.6
$0.48
Digital Temperature Sensor
1
3 - 3.6
$0.41
Digital Temperature Sensor
1
2.7 - 5.5
$0.66
Digital Temperature Sensor
1
2.7 - 5.5
$0.84
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.86
Temperature Switch
1
+4.5 - +18
$0.86
Temperature Switch
1
+4.5 - +18
$0.85
Temperature Switch
1
+2.7 - +4.5
$1.09
Temperature Switch
1
+2.7 - +4.5
$1.00
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.69
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.69
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.94
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP9700/W
0.000000
1000.000
0
WAFER
Varies
-
-
MCP9700T-E/LT
0.006300
0.033333
5
SC70
 
Matte Tin
e3
MCP9700T-E/LTAAA
0.006300
0.033333
5
SC70
 
Matte Tin
e3
MCP9700T-E/LTV02
0.006300
0.033333
5
SC70
 
Matte Tin
e3
MCP9700T-H/LT
0.006300
0.033333
5
SC70
 
Matte Tin
e3
MCP9700T-H/LTVAO
0.006300
0.033333
5
SC70
 
Matte Tin
e3
MCP9700T-E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP9700T-H/TTVAO
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP9700T-H/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP9700T-E/TTVAO
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP9700-E/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy